Top

MAXREFDES113#: Isolated 24V to 12V 20W Power Supply

MAXREFDES113

Reference Design Disclaimer See the  Important Notice and Disclaimer  covering reference designs and other Maxim resources.

Description

Maxim’s power supply experts have designed and built a series of isolated, industrial power-supply reference designs. Each of these power supplies efficiently converts 24V into useful voltage rails at a variety of power levels. Every power rail is isolated with a readily available transformer from multiple, global vendors, providing for quick, convenient transformer selection. Each design has been tested for load and line regulation, as well as efficiency and transient performance. As with all Maxim reference designs, the BOM, schematics, layout files, and Gerber files are all available in the Design Resources tab. In addition, boards are available for purchase; most boards feature through-hole pins for immediate board placement and accelerated prototyping.

MAXREFDES113# is an efficient flyback topology with 24V input, and a 12V output at 20W of power (1.6A). The design features the MAX17596, a peak-current-mode converter with flexible switching frequency. This entire circuit fits on a 20mm × 35mm board.

Features

  • Functional Insulation
  • Compact and flexible
  • Minimal external components
  • Robust operation in adverse environments
  • 12V 1.6A with 20% Over Range Current
  • ±5% Output Accuracy

  • maxrefdes113afig00

    maxrefdes113afig00

  • maxrefdes113fig01

    maxrefdes113fig01

  • maxrefdes113fig00

    maxrefdes113fig00

Icon

Designed, Built, Tested

Board pictured here has been fully assembled and tested.

 

Schematic

PCB Layout

Fab Package

PCB CAD (for Cadence Allegro V16.6 and later)

Details Section

Details Section

Introduction

Isolated power supplies provide reliable power regulation for a variety of applications. Transformer selection is often the most difficult step in isolated power design. The MAXREFDES113# is a compact 24V input flyback converter module that features 12V at 1.6A output. Multiple transformers (Halo Electronics TGSP-P153EP13LF, Wurth Electronics 750316112r01, HanRun HR051441, and Sumida 13324-T115) have been qualified for this design, simplifying the process of transformer selection. In addition, through-hole pins on the bottom side of the module allow for quick and easy integration of this power converter into the main system. Pins are 15.24mm (0.6in) from power to ground, and 27.94mm (1.1in) from the input side to the output side.

MAXREFDES113# System Board Enlarge+

The MAX17596 is a peak-current-mode controller for design of wide input-voltage flyback and boost regulators. The reference design operates over a 17V to 36V input voltage range, and provides up to 1.6A (plus 20% overhead) at 12V output. The MAX17596 has an internal amplifier with 1% accurate reference, eliminating the need for an external reference. The switching frequency is programmable from 100kHz to 1MHz with an accuracy of 8%, allowing optimization of magnetic and filter components, resulting in compact and cost-effective power conversion. This design is set to switch at 200kHz. For EMI-sensitive applications, the MAX17596 incorporates a programmable frequency dithering scheme, enabling low-EMI spread-spectrum operation.

The input undervoltage lockout (EN/UVLO) is provided for programming the input-supply start voltage (set to 17V in the design), and to ensure proper operation during brownout conditions. The EN/UVLO input is also used to turn on/off the IC. The overvoltage input (OVI) protection scheme is provided to make sure that the controller shuts down when the input supply exceeds its maximum allowed value (set to 36V in the design).

A capacitor is connected to the SS pin to program the soft-start period hence reduces the input inrush current during startup. Hiccup-mode overcurrent protection and thermal shutdown are provided to minimize dissipation in overcurrent and overtemperature fault conditions.

The reference design delivers a peak efficiency of 87% with the supplied components when the input is 24V. This general-purpose power solution can be used in many different types of power applications, such as programmable logic controllers (PLC), industrial process control, industrial sensors, telecom power supplies, isolated battery chargers, servers, and embedded computing.

Figure 1. The MAXREFDES113# reference design block diagram.

Detailed Circuit Description

The MAXREFDES113# reference design contains all the control circuitry and electric components required for designing a 17V to 36V wide-input, 12V, 20W output isolated flyback converter power supply. When the MOSFET is turned on, the current flows through the primary winding of the transformer, which stores the energy. The CS-pin input and the current sense resistor set the peak current limit and provide overcurrent protection. When the MOSFET is turned off, the energy stored in the primary side transfers to the secondary side.

The secondary side of the circuit consists of a diode, and a few output capacitors. When the MOSFET on the primary side is off, the transformer pushes the current to the load at the output and the remaining energy is stored in the output capacitors. When the MOSFET is on, the diode prevents the current flow back into the transformer and discharges the output capacitors.

The feedback network is typical of most isolated flyback converters. It is constructed using a TL431 programmable shunt regulator, a 3000V isolation opto-coupler, and other RC components.

Startup Voltage and Input Overvoltage Protection Setting (EN/UVLO, OVI)

The EN/UVLO pin in the MAX17596 serves as an enable/disable input, as well as an accurate programmable undervoltage lockout (UVLO) pin. The MAX17596 does not begin startup operations unless the EN/UVLO pin voltage exceeds 1.21V (typ). The MAX17596 turns off if the EN/UVLO pin voltage falls below 1.15V (typ). A resistor divider from the input DC bus to ground can be used to divide down and apply a fraction of the input DC voltage to the EN/ UVLO pin. The values of the resistor divider can be selected so that the EN/UVLO-pin voltage exceeds the 1.21V (typ) turn-on threshold at the desired input DC bus voltage. The same resistor divider can be modified with an additional resistor, ROVI, to implement overvoltage input protection in addition to the EN/UVLO functionality. When the voltage at the OVI pin exceeds 1.21V (typ), the MAX17596 stops switching. Switching resumes with soft-start operation, only if the voltage at the OVI pin falls below 1.15V (typ). For the expected values of the startup DC input voltage (VSTART) and overvoltage-input protection voltage (VOVI), the resistor values for the divider can be calculated as follows:

VSTART = (R5 + R6 + R7)/(R6 + R7) × 1.21 (V)

VOVI = (R5 + R6 + R7)/R7 × 1.21 (V)

If R5 = 280kΩ, R6 = 13kΩ, and R7 = 10kΩ, then:

VSTART = 15.94V, VOVI = 36.66V.

Quick Start

Required equipment

  • MAXREFDES113# board
  • One 24V DC power supply
  • One electronic load
  • 1 voltmeter
  • 1 ammeter

Procedure

The MAXREFDES113# board is fully assembled and tested. Use the following steps to verify board operation.

  1. Turn off the power supply.
  2. Connect the positive terminal of the power supply to the VIN pin of the MAXREFDES113# board.
  3. Connect the negative terminal of the power supply to the PGND pin of the MAXREFDES113# board.
  4. Connect the VOUT connector of the MAXREFDES113# board to the positive terminal of the electronic load.
  5. Connect the negative terminal of the electronic load to the positive terminal of the ammeter.
  6. Connect the negative terminal of the ammeter to the GNDO connector of the MAXREFDES113# board.
  7. Connect the voltmeter across the VOUT and the GNDO connectors of the MAXREFDES113# board.
  8. Turn on the power supply.
  9. Set the electronic load to a constant current between 0mA to 1.6A.
  10. Verify the second voltmeter reading is 12V ±0.6V.

Lab Measurements

The MAXREFDES113# design was verified and tested under full input range and different output load conditions.

The power efficiency vs. load current is illustrated in Figure 2.

Figure 2. Power efficiency vs. load current.Figure 2. Power efficiency vs. load current.

Figure 3 displays the output ripple at full load when the input is 24V.

Output ripple at 800mA load, 12VOUT.Figure 3. Output ripple at 800mA load, 12VOUT.

Figure 4 displays the load transient response when the load is stepped from 5mA to 640mA, and then dropped back to 5mA again. The input is 24V and output is 12V.

Transient response when load steps from 5mA to 640mA.Figure 4. Transient response when load steps from 5mA to 640mA.

Figure 5 shows the load transient response when the load is stepped from 960mA to 1600mA, and then dropped back to 960mA again. The input is 24V, and the output is 12V.

Transient response when load steps from 960mA to 1600mA.Figure 5. Transient response when load steps from 960mA to 1600mA.

Ordering Information

Part Number Transformer Vendor Transformer Part Number
MAXREFDES113A# Wurth 750316112r01
MAXREFDES113B# Sumida 13324-T115
MAXREFDES113C# Hanrun HR051441
MAXREFDES113D# Halo TGSP-P153EP13LF

Parametrics

Input Type Vin(Min) Vin(Max) Iout(Max) Single/Multiple Output Vout(V) Pout(W) Isolated/Non-Isolated Topology
DC 17 36 4 - - 20 Isolated Active clamp

Parametrics

Input Type DC
Vin(Min) 17
Vin(Max) 36
Iout(Max) 4
Single/Multiple Output -
Vout(V) -
Pout(W) 20
Isolated/Non-Isolated Isolated
Topology Active clamp

Maxim Devices (1)

Part Number Name Product Family Order Design kits and evaluation modules
MAX17596 Peak-Current-Mode Controllers for Flyback and Boost Regulators Isolated Power Buy Now Design Kits

Maxim Devices (1)

Part Number Product Family
Isolated Power
Peak-Current-Mode Controllers for Flyback and Boost Regulators

MAXREFDES113 Related Videos

View All Videos