Top
Fit 1 Vital Signs Monitoring Shirt
Fit 1 Vital Signs Monitoring Shirt
Designed, Built, Tested
Board pictured here has been fully assembled and tested. Not available for sale.
Maxim Devices (8)
Part Number
|
Name
|
Product Family
|
Order
|
Design kits and evaluation modules |
---|---|---|---|---|
MAXQ612 | 16-Bit Microcontrollers with Infrared Module and Optional USB | MCU - Microcontroller | Buy Now | Design Kits |
MAXQ622 | 16-Bit Microcontrollers with Infrared Module and Optional USB | MCU - Microcontroller | Buy Now | Design Kits |
MAX8671X | PMIC with Integrated Charger and Smart Power Selector for Handheld Devices | Switching Regulator - Switching Regulators | Buy Now | Not Available |
MAX6655 | Dual Remote/Local Temperature Sensors and Four-Channel Voltage Monitors | Signal Integrity | Buy Now | Design Kits |
MAX6656 | Dual Remote/Local Temperature Sensors and Four-Channel Voltage Monitors | Signal Integrity | Buy Now | Design Kits |
MAX3202E | Low-Capacitance, 2/3/4/6-Channel, ±15kV ESD-Protection Arrays for High-Speed Data Interfaces | ESD-Protection Diodes | Buy Now | Not Available |
MAX3203E | Low-Capacitance, 2/3/4/6-Channel, ±15kV ESD-Protection Arrays for High-Speed Data Interfaces | ESD-Protection Diodes | Buy Now | Not Available |
MAX3204E | Low-Capacitance, 2/3/4/6-Channel, ±15kV ESD-Protection Arrays for High-Speed Data Interfaces | ESD-Protection Diodes | Buy Now | Not Available |
Maxim Devices (8)
Support & Training
Search our knowledge base for answers to your technical questions.
Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal.