Top

MAXREFDES1284: Himalaya Power Evaluation Platform

MAXREFDES1284

Reference Design Disclaimer See the  Important Notice and Disclaimer  covering reference designs and other Maxim resources.

Reference Guide

Description

The MAXREFDES1284 Himalaya Power Evaluation Platform provides a proven design to evaluate 12 different high-efficiency, synchronous, step-down DC-DC converters. The reference design is preset for a 5V output for each converter. The platform also shows a typical solution size when using these DC-DC converter parts and compares an integrated circuit (IC) solution vs a module solution for each load current range. For more details on each part’s benefits and features, refer to their separate data sheet. To evaluate all the features offered by the parts, refer to their dedicated evaluation kit (EV kit).

Features

  • Operates from a single 8V to 60V Input Supply
  • 12 Programmed 5V Output Voltages
  • Output Currents up to 100mA, 300mA, 2A, 3A, 3.5A, 4A
  • Enable Jumpers
  • RESET Outputs
  • Proven PCB Layout
  • Fully Assembled and Tested
 

Schematic

schematic

Download the full circuit schematic.

BOM

bom

Review the bill of materials used to build this design.

Parametrics

Input Type Vin(Min) Vin(Max) Iout(Max) Single/Multiple Output Vout(V) Pout(W) Isolated/Non-Isolated Topology
DC 8 60 0.1, 0.3, 2, 3, 3.5, 4 12 Single Outputs 5 N/A Non-isolated Synchronous Buck

Parametrics

Input Type DC
Vin(Min) 8
Vin(Max) 60
Iout(Max) 0.1, 0.3, 2, 3, 3.5, 4
Single/Multiple Output 12 Single Outputs
Vout(V) 5
Pout(W) N/A
Isolated/Non-Isolated Non-isolated
Topology Synchronous Buck

Maxim Devices (11)

Part Number Name Product Family Order Design kits and evaluation modules
MAX17552 60V, 100mA, Ultra-Small, High-Efficiency, Synchronous Step-Down DC-DC Converter with 22μA No-Load Supply Current Switching Regulator - Switching Regulators Buy Now
MAXM17552 4V to 60V, 100mA, Compact Step-Down Power Module Switching Regulator - Switching Regulators Buy Now
MAX15062 60V, 300mA, Ultra-Small, High-Efficiency, Synchronous Step-Down DC-DC Converters Switching Regulator - Switching Regulators Buy Now
MAXM15066 4.5V to 60V, 300mA Step-Down uSLIC Power Module Switching Regulator - Switching Regulators Buy Now
MAX17503 4.5V-60V, 2.5A, High-Efficiency, Synchronous Step-Down DC-DC Converter with Internal Compensation Switching Regulator - Switching Regulators Buy Now
MAX17574 4.5V–60V, 3A, High-Efficiency, Synchronous Step-Down DC-DC Converter with Internal Compensation Switching Regulator - Switching Regulators Buy Now
MAXM17574 4.5V to 60V, 3A High-Efficiency, DC-DC Step-Down Power Module with Integrated Inductor Switching Regulator - Switching Regulators Buy Now
MAX17504 4.5V–60V, 3.5A, High-Efficiency, Synchronous Step-Down DC-DC Converter with Internal Compensation Switching Regulator - Switching Regulators Buy Now
MAXM17504 4.5V-60V, 3.5A High-Efficiency, DC-DC Step-Down Power Module with Integrated Inductor Switching Regulator - Switching Regulators Buy Now
MAX17576 4.5V to 60V, 4A, High-Efficiency, Synchronous Step-Down DC-DC Converter with Internal Compensation Switching Regulator - Switching Regulators Buy Now
MAXM17536 4.5V to 60V, 4A High-Efficiency, DC-DC Step-Down SiP Power Module with Integrated Inductor Switching Regulator - Switching Regulators Buy Now

Maxim Devices (11)

Part Number Product Family
Switching Regulator - Switching Regulators
60V, 100mA, Ultra-Small, High-Efficiency, Synchronous Step-Down DC-DC Converter with 22μA No-Load Supply Current
Switching Regulator - Switching Regulators
4V to 60V, 100mA, Compact Step-Down Power Module
Switching Regulator - Switching Regulators
60V, 300mA, Ultra-Small, High-Efficiency, Synchronous Step-Down DC-DC Converters
Switching Regulator - Switching Regulators
4.5V to 60V, 300mA Step-Down uSLIC Power Module
Switching Regulator - Switching Regulators
4.5V-60V, 2.5A, High-Efficiency, Synchronous Step-Down DC-DC Converter with Internal Compensation
Switching Regulator - Switching Regulators
4.5V–60V, 3A, High-Efficiency, Synchronous Step-Down DC-DC Converter with Internal Compensation
Switching Regulator - Switching Regulators
4.5V to 60V, 3A High-Efficiency, DC-DC Step-Down Power Module with Integrated Inductor
Switching Regulator - Switching Regulators
4.5V–60V, 3.5A, High-Efficiency, Synchronous Step-Down DC-DC Converter with Internal Compensation
Switching Regulator - Switching Regulators
4.5V-60V, 3.5A High-Efficiency, DC-DC Step-Down Power Module with Integrated Inductor
Switching Regulator - Switching Regulators
4.5V to 60V, 4A, High-Efficiency, Synchronous Step-Down DC-DC Converter with Internal Compensation
Switching Regulator - Switching Regulators
4.5V to 60V, 4A High-Efficiency, DC-DC Step-Down SiP Power Module with Integrated Inductor

Design Files (2)

Title Type Size Date
MAXREFDES1284 BOM XLSX 15KB 2021-11-21
MAXREFDES1284 Schematic PDF 231KB 2021-11-21
Date Type
2021-11-21

MAXREFDES1284 BOM

(XLSX, 15KB)

2021-11-21

MAXREFDES1284 Schematic

(PDF, 231KB)

MAXREFDES1284 Related Videos

View All Videos