SYSTEM BOARD 7306

MAXREFDES1251: Single Output Flyback Converter Using MAX17596


 Download Full Reference Design



Input Type VIN (MIN)
(V)
VIN (MAX)
(V)
IOUT
(A)
Single/Multiple
Output
VOUT
(V)
POUT
(W)
Isolated/Non-Isolated Topology
DC 10.5 17 0.5 Single 3.3 1.65 Isolated Flyback

The MAX17596 is a peak-current-mode controller for designing the wide input-voltage flyback regulators. The device offers input thresholds suitable for low-voltage DC-DC applications (4.5V–36V) and contains a built-in gate driver for an external n-channel metal-oxide semiconductor field-effect transistor (MOSFET). The MAX17596 houses an internal error amplifier with 1% accurate reference, eliminating the need for an external reference. The switching frequency is programmable from 100kHz to 1MHz with an accuracy of 8%, allowing optimization of magnetic and filter components, resulting in compact and cost-effective power conversion. For electromagnetic interference (EMI)-sensitive applications, the MAX17596 incorporates a programmable frequency dithering scheme, enabling low-EMI spread-spectrum operation. Users can start the power supply precisely at the desired input voltage, implement input overvoltage protection, and program soft-start time. A programmable slope compensation scheme is provided to ensure stability of the peak current-mode control scheme. Hiccup-mode overcurrent protection and thermal shutdown are provided to minimize dissipation in overcurrent and overtemperature fault conditions.

Key Features

  • Programmable Switching Frequency Allows Optimization of the Magnetic and Filter Components, Resulting in Compact, Cost-Effective, Efficient Isolated/Nonisolated Power Supplies
  • 100kHz to 1MHz Programmable Switching Frequency with Optional Synchronization
  • Peak Current Mode Control Provides Excellent Transient Response
  • Programmable Frequency Dithering Enables Low EMI Spread-Spectrum Operation
  • Integrated Protection Features Enhance System Reliability
  • Adjustable Current Limit with External Current-Sense Resistor
  • Fast Cycle-By-Cycle Peak Current Limiting Hiccup-Mode Short-Circuit Protection
  • Overtemperature Protection
  • Programmable Soft-Start and Slope Compensation
  • Input Overvoltage Protection
MAXREFDES1251 Board Enlarge+

Designed, Built, Tested

This document describes the hardware shown above. It provides a detailed systematic technical guide to designing a DC-DC discontinuous conduction mode (DCM) flyback using Maxim's MAX17596 current-mode controller. The power supply has been built and tested, details of which follow later in this document.

Schematic

PCB Layout

Test Results


 
Status:
Package:
Temperature:

MAX17596
Peak-Current-Mode Controllers for Flyback and Boost Regulators

  • Programmable Switching Frequency Allows Optimization of the Magnetic and Filter Components, Resulting in Compact, Cost-Effective, Efficient Isolated/Non-Isolated Power Supplies
  • Programmable Frequency Dithering Enables Low-EMI Spread-Spectrum Operation
  • Integrated Protection Features Enhance System Reliability