Top

MAXREFDES1261: Asset Tracker Power Management Platform

MAXREFDES1261

Reference Design Disclaimer See the  Important Notice and Disclaimer  covering reference designs and other Maxim resources.

Reference Guide

Description

The MAXREFDES01261 is a reference design for the asset tracker application based on the Maxim® solution. This reference design is a power management platform for the asset tracker, which includes the MAX32660MAX77640, and MAX77827. This design demonstrates a small-size, low-power, highly effective, highly accurate, and flexible power management system.

Features

  • Integrated solution
  • Small size
  • Low power
  • High accuracy
  • Flexible power output

Icon

Designed, Built, Tested

Board pictured here has been fully assembled and tested. Not available for sale.

 

Maxim Devices (3)

Part Number Name Product Family Order Design kits and evaluation modules
MAX77640 Ultra-Low Power PMIC with 3-Output SIMO, 150mA LDO, and Power Sequencer Power Management ICs Buy Now Design Kits
MAX32660 Tiny, Ultra-Low-Power Arm Cortex-M4 Processor with FPU-Based Microcontroller (MCU) with 256KB Flash and 96KB SRAM MCU - Microcontroller Buy Now Design Kits
MAX77827 5.5V Input, 1.8A/3.1A Switch Buck-Boost Converter with 6μA IQ Switching Regulators Buy Now Design Kits

Maxim Devices (3)

Part Number Product Family
Power Management ICs
Ultra-Low Power PMIC with 3-Output SIMO, 150mA LDO, and Power Sequencer
MCU - Microcontroller
Tiny, Ultra-Low-Power Arm Cortex-M4 Processor with FPU-Based Microcontroller (MCU) with 256KB Flash and 96KB SRAM
Switching Regulators
5.5V Input, 1.8A/3.1A Switch Buck-Boost Converter with 6μA IQ

Design Files (4)

Title Type Size Date
MAXREFDES1261 BOM CSV 6KB 2020-10-30
MAXREFDES1261 PCB PDF 967KB 2020-10-30
MAXREFDES1261 Schematic PDF 29KB 2020-10-30
MAXREFDES1261 Test Results PDF 1MB 2020-10-30
Date Type
2020-10-30

MAXREFDES1261 BOM

(CSV, 6KB)

2020-10-30

MAXREFDES1261 PCB

(PDF, 967KB)

2020-10-30

MAXREFDES1261 Schematic

(PDF, 29KB)

2020-10-30

MAXREFDES1261 Test Results

(PDF, 1MB)

MAXREFDES1261 Related Videos

View All Videos