Top

MAXREFDES1199: Two-Layer Board, 5V/2.5A, Synchronous Buck DC-DC Converter Using the MAX17244

MAXREFDES1199

Reference Design Disclaimer See the  Important Notice and Disclaimer  covering reference designs and other Maxim resources.

Description

The MAXREFDES1199 demonstrates how to build a lowcost buck DC-DC converter using the step-down converter MAX17244 for 5V DC output applications from a 12V to 32V input. This reference design delivers up to 2.5A at 5V. This design uses a two-layer board and minimizes component count to reduce cost.

The MAX17244 high-efficiency, synchronous step-down DC-DC converter with integrated MOSFETs operates over a 3.5V to 36V input voltage range with 42V input transient protection. It uses a current-mode control architecture and can operate in the pulse-width modulation (PWM) or pulse-frequency modulation (PFM) control schemes. The device can operate in dropout conditions by running at 98% duty cycle. Under light-load applications, the external sync pin FSYNC logic input allows the device to operate either in PFM mode for reduced current consumption or fixed-frequency FPWM (forced-PWM) mode to eliminate frequency variation to minimize EMI. This converter delivers up to 2.5A and generates fixed output voltages of 3.3V/5V, along with the ability to program the output voltage between 1V to 10V. This device is available in a compact 16-pin (5mm x 5mm) TQFN package with exposed pad and 16-pin TSSOP.

The MAXREFDES1199 demonstrates how to build a low-cost buck DC-DC converter using the step-down converter MAX17244 for 5V DC output applications from a 12V to 32V input. This reference design delivers up to 2.5A at 5V. This design uses a two-layer board and minimizes component count to reduce cost.

Icon

Designed, Built, Tested

Board pictured here has been fully assembled and tested. Not available for sale.

 

Parametrics

Input Type Vin(Min) Vin(Max) Iout(Max) Single/Multiple Output Vout(V) Pout(W) Isolated/Non-Isolated Topology
DC 18 60 0.5 - 24 12 Isolated -

Parametrics

Input Type DC
Vin(Min) 18
Vin(Max) 60
Iout(Max) 0.5
Single/Multiple Output -
Vout(V) 24
Pout(W) 12
Isolated/Non-Isolated Isolated
Topology -

Maxim Devices (1)

Part Number Name Product Family Order Design kits and evaluation modules
MAX17244 3.5V–36V, 2.5A, Synchronous Buck Converter With 28μA Quiescent Current and Reduced EMI Switching Regulator - Switching Regulators Buy Now Design Kits

Maxim Devices (1)

Part Number Product Family
Switching Regulator - Switching Regulators
3.5V–36V, 2.5A, Synchronous Buck Converter With 28μA Quiescent Current and Reduced EMI

Design Files (4)

Title Type Size Date
maxrefdes1199-schematic PDF 11KB 2019-05-16
TTS MAXREFDES Test Results Template_Rev 0_0318 PDF 133KB 2019-05-16
maxrefdes1199-bom PDF 81KB 2019-05-16
maxrefdes1199-pcb PDF 1MB 2019-05-16
Date Type
2019-05-16

maxrefdes1199-schematic

(PDF, 11KB)

2019-05-16

TTS MAXREFDES Test Results Template_Rev 0_0318

(PDF, 133KB)

2019-05-16

maxrefdes1199-bom

(PDF, 81KB)

2019-05-16

maxrefdes1199-pcb

(PDF, 1MB)

MAXREFDES1199 Related Videos

View All Videos