Top

MAXREFDES1041: Automotive 1.3MP Camera Module with Power over Coax Using the MAX96707

MAXREFDES1041

Reference Design Disclaimer See the  Important Notice and Disclaimer  covering reference designs and other Maxim resources.

Description

The MAXREFDES1041 is an automotive camera module design using the MAX96707. The reference design contains the AR0143 1.3MP image sensor, which outputs RAW, 8-bit parallel image data to the MAX96707 serializer. The MAX96707 serializes the image data and outputs the valid pixel data together with the HSYNC, VSYNC, and control signal through one coax cable.

Features

  • Meets AEC-Q100 Automotive Specification
  • Works with all Maxim GMSL Deserializers
  • Supports Power over Coax (PoC)
  • Reduces EMI and Shielding Requirements
  • Allows 15m Coax Cable with Multiple Inline Connectors
  • Used in ADAS Camera Systems

  • MAXREFDES1041# - Automotive 1.3MP Camera Module with Power over Coax Using the MAX96707

    MAXREFDES1041# - Automotive 1.3MP Camera Module with Power over Coax Using the MAX96707

  • MAXREFDES1041# - Automotive 1.3MP Camera Module with Power over Coax Using the MAX96707

    MAXREFDES1041# - Automotive 1.3MP Camera Module with Power over Coax Using the MAX96707

Icon

Designed, Built, Tested

Board pictured here has been fully assembled and tested. Not available for sale.

 

Maxim Devices (1)

Part Number Name Product Family Order Design kits and evaluation modules
MAX96707 14-Bit GMSL Serializer with High Immunity/Bandwidth Mode and Coax/STP Cable Drive High-Speed Signaling Buy Now Design Kits

Maxim Devices (1)

Part Number Product Family
High-Speed Signaling
14-Bit GMSL Serializer with High Immunity/Bandwidth Mode and Coax/STP Cable Drive

Design Files (6)

Title Type Size Date
maxrefdes1041-sensor-schematic PDF 24KB 2019-07-09
maxrefdes1041-sensor-bom PDF 881KB 2019-07-09
maxrefdes1041-power-schematic PDF 14KB 2019-07-09
maxrefdes1041-sensor-assembly PDF 950KB 2019-07-09
maxrefdes1041-power-bom PDF 53KB 2019-07-09
maxrefdes1041-power-assembly PDF 924KB 2019-07-09
Date Type
2019-07-09

maxrefdes1041-sensor-schematic

(PDF, 24KB)

2019-07-09

maxrefdes1041-sensor-bom

(PDF, 881KB)

2019-07-09

maxrefdes1041-power-schematic

(PDF, 14KB)

2019-07-09

maxrefdes1041-sensor-assembly

(PDF, 950KB)

2019-07-09

maxrefdes1041-power-bom

(PDF, 53KB)

2019-07-09

maxrefdes1041-power-assembly

(PDF, 924KB)

Applications

MAXREFDES1041 Related Videos

View All Videos