Top

MAXREFDES1155: Dual Channel RTD/TC Measurement System Based on MAX11410

MAXREFDES1155

Reference Design Disclaimer See the  Important Notice and Disclaimer  covering reference designs and other Maxim resources.

Description

MAXREFDES1155 is a configurable two-channel resistance temperature detector (RTD)/thermocouple (TC) measurement system. Each channel can be configured for either RTD or TC input. The RTD can be either a PT100 or a PT1000 connected in a 2-wire, 3-wire, or 4-wire configuration. The MAXREFDES1155 can support all types of thermocouples, using either an on-board temperature sensor or an RTD for cold-junction compensation.

Features

  • Highly accurate measurement
  • Two channels
  • Each channel can be configured for either RTD or TC
    input
  • Supports 2-wire, 3-wire, and 4-wire RTD
  • Supports all types of thermocouple
  • Thermocouple with on-board temperature sensor for
    cold junction compensation
  • Board-level calibration
  • PMOD interface

Icon

Designed, Built, Tested

Board pictured here has been fully assembled and tested. Not available for sale.

 

Maxim Devices (1)

Part Number Name Product Family Order Design kits and evaluation modules
MAX11410 24-Bit Multi-Channel Low-Power 1.9ksps Delta-Sigma ADC with PGA Analog-to-Digital Converters Buy Now Design Kits

Maxim Devices (1)

Part Number Product Family
Analog-to-Digital Converters
24-Bit Multi-Channel Low-Power 1.9ksps Delta-Sigma ADC with PGA

Design Files (6)

Title Type Size Date
TTS MAXREFDES Test Results Template_Rev 0_0318 PDF 172KB 2019-08-08
maxrefdes1155-firmware ZIP 1MB 2019-08-13
maxrefdes1155_bom PDF 52KB 2019-07-09
MAXREFDES1155 - Dual Channel RTD/TC Measurement System Using the MAX11410 PDF 502KB 2019-07-09
maxrefdes1155-pcb PDF 1MB 2019-07-09
maxrefdes1155_sch PDF 16KB 2019-07-09
Date Type
2019-08-08

TTS MAXREFDES Test Results Template_Rev 0_0318

(PDF, 172KB)

2019-08-13

maxrefdes1155-firmware

(ZIP, 1MB)

2019-07-09

maxrefdes1155_bom

(PDF, 52KB)

2019-07-09

MAXREFDES1155 - Dual Channel RTD/TC Measurement System Using the MAX11410

(PDF, 502KB)

2019-07-09

maxrefdes1155-pcb

(PDF, 1MB)

2019-07-09

maxrefdes1155_sch

(PDF, 16KB)

MAXREFDES1155 Related Videos

View All Videos