Top

MAXREFDES1163: ±15V/100mA or ±12V/50mA, Iso-Buck DC-DC Converter Using the MAX17681A

MAXREFDES1163

Reference Design Disclaimer See the  Important Notice and Disclaimer  covering reference designs and other Maxim resources.

Description

The MAX17681/MAX17681A is a high-voltage, highefficiency, iso-buck DC-DC converter designed to provide isolated power up to 5W. The device operates over a wide 4.5V to 42V input and uses primary-side feedback to regulate the output voltage. The MAX17681/MAX17681A uses peak-current-mode control. Low-resistance, on-chip MOSFETs ensure high efficiency at full load while simplifying the PCB layout. The MAX17681/MAX17681A devices generate a well-regulated primary side voltage, which is then scaled by a suitable transformer turns ratio to derive isolated secondary output rails. While both the MAX17681 and MAX17681A support primary side overcurrent protection, the MAX17681A is an enhanced design that also supports robust secondary-side overcurrent protection. The MAX17681/MAX17681A is available in a compact 10-pin (3mm × 2mm) TDFN package.

Features

  • Reduces External Components and Total Cost
    • No Optocoupler
    • Synchronous Primary Operation
    • All-Ceramic Capacitors, Compact Layout
  • Reduces Number of DC-DC Regulators to Stock
    • Wide 4.5V to 42V Input
    • 0.9V to 0.96 x VIN Primary Output Voltage
    • Delivers Up to 5W Output Power
  • Reduces Power Dissipation
    • Peak Efficiency > 90%
    • 0.9μA (typ) Shutdown Current
  • Operates Reliably in Adverse Industrial Environments
    • Peak and Sink Current-Limit Protection
    • Robust Secondary-Side Output Overcurrent Protection (MAX17681A)
    • ±1.7% Feedback Accuracy
    • Programmable EN/UVLO Threshold
    • Adjustable Soft-Start
    • Overtemperature Protection
    • -40°C to +125°C Operation

Icon

Designed, Built, Tested

Board pictured here has been fully assembled and tested. Not available for sale.

 

Parametrics

Input Type Vin(Min) Vin(Max) Iout(Max) Single/Multiple Output Vout(V) Pout(W) Isolated/Non-Isolated Topology
DC 17 32 0.1 - -15.0 3 Isolated Iso-Buck

Parametrics

Input Type DC
Vin(Min) 17
Vin(Max) 32
Iout(Max) 0.1
Single/Multiple Output -
Vout(V) -15.0
Pout(W) 3
Isolated/Non-Isolated Isolated
Topology Iso-Buck

Maxim Devices (1)

Part Number Name Product Family Order Design kits and evaluation modules
MAX17681 4.5V to 42V Input, High-Efficiency, Iso-Buck DC-DC Converter Isolated Power Buy Now Design Kits

Maxim Devices (1)

Part Number Product Family
Isolated Power
4.5V to 42V Input, High-Efficiency, Iso-Buck DC-DC Converter

Design Files (4)

Title Type Size Date
maxrefdes1163-pcb PDF 1MB 2019-07-09
maxrefdes1163-bom PDF 81KB 2019-07-09
maxrefdes1163-schematic PDF 17KB 2019-07-09
TTS MAXREFDES Test Results Template_Rev 0_0318 PDF 190KB 2019-07-09
Date Type
2019-07-09

maxrefdes1163-pcb

(PDF, 1MB)

2019-07-09

maxrefdes1163-bom

(PDF, 81KB)

2019-07-09

maxrefdes1163-schematic

(PDF, 17KB)

2019-07-09

TTS MAXREFDES Test Results Template_Rev 0_0318

(PDF, 190KB)

MAXREFDES1163 Related Videos

View All Videos