Top

MAXREFDES1043: How to Monitor SpO2 Levels Using the MAX30102

MAXREFDES1043

Reference Design Disclaimer See the  Important Notice and Disclaimer  covering reference designs and other Maxim resources.

Reference Guide

Description

The MAXREFDES1043 is designed for SpO2 measurements based on Maxim’s new-generation biosensor—the MAX30102. The MAXREFDES1043 is a high-accuracy, low-power, small-size, and easily implemented design that can monitor SpO2 levels using red and IR LEDs. The MAX30102 is an integrated pulse oximetry and heart-rate monitor module. It includes internal LEDs, photodetectors, optical elements, and low-noise electronics with ambient light rejection. The MAX30102 provides a complete system solution to ease the design-in process for mobile and wearable devices. It operates on a single 1.8V power supply and a separate 3.3V power supply for the internal LEDs. Communication is through a standard I2C-compatible interface. The module can be shut down through software with zero standby current, allowing the power rails to remain powered at all time.

Features

  • Integrated solution
  • Small size
  • Low power
  • High accuracy

Icon

Designed, Built, Tested

Board pictured here has been fully assembled and tested. Not available for sale.

 

Maxim Devices (1)

Part Number Name Product Family Order Design kits and evaluation modules
MAX30102 High-Sensitivity Pulse Oximeter and Heart-Rate Sensor for Wearable Health Sensor Interface Buy Now Design Kits

Maxim Devices (1)

Part Number Product Family
Sensor Interface
High-Sensitivity Pulse Oximeter and Heart-Rate Sensor for Wearable Health

Design Files (6)

Title Type Size Date
maxrefdes1043-fab-assembly ZIP 6MB 2019-11-04
maxrefdes1043_bom PDF 99KB 2019-07-09
maxrefdes1043_pcb PDF 2MB 2019-07-09
maxrefdes1043_schematic PDF 23KB 2019-07-09
MAXREFDES1043 - How to Monitor SpO2 Levels Using the MAX30102 PDF 478KB 2020-03-23
maxrefdes1043_test_result PDF 281KB 2019-07-09
Date Type
2019-11-04

maxrefdes1043-fab-assembly

(ZIP, 6MB)

2019-07-09

maxrefdes1043_bom

(PDF, 99KB)

2019-07-09

maxrefdes1043_pcb

(PDF, 2MB)

2019-07-09

maxrefdes1043_schematic

(PDF, 23KB)

2020-03-23

MAXREFDES1043 - How to Monitor SpO2 Levels Using the MAX30102

(PDF, 478KB)

2019-07-09

maxrefdes1043_test_result

(PDF, 281KB)

MAXREFDES1043 Related Videos

View All Videos