SYSTEM BOARD 6652
MAXREFDES1122: 24W DC-DC Flyback Converter Using MAX17596
Download Reference Design Document
Designed, Built, Tested
The Reference Design Document describes the hardware pictured below. It provides a detailed systematic technical guide to designing a 24W DC-DC flyback converter using MAX17596. The hardware was built according to the linked Schematic, Bill of Materials and PCB Artwork. It was tested by Maxim’s expert applications engineering team in a state-of-the-art design lab and the Test Results are fully documented. Functionality of the design over all electrical operating conditions was verified with the MAXREFDES1122 Simulation Circuit using Maxim’s OASIS Circuit Simulation Tool. Downloadable ECAD/EDA files are available in 7 different formats including OrCAD, Altium, Mentor DX Designer, Eagle and more.
Description
Input Type | VIN (MIN) (V) |
VIN (MAX) (V) |
IOUT (A) |
Single/Multiple Output |
VOUT (V) |
POUT (W) |
Isolated/Non-Isolated | Topology |
---|---|---|---|---|---|---|---|---|
DC |
17 | 36 | 1 | Single | 24 | 24 | Isolated | Fly Back |
The MAX17596 is a peak-current-mode controller for designing wide input-voltage flyback regulators. The device offers input thresholds suitable for low-voltage DC-DC applications (4.5V to 36V) and contains a built-in gate driver for an external n-channel MOSFET. The MAX17596 houses an internal error amplifier with 1% accurate reference, eliminating the need for an external reference. The switching frequency is programmable from 100kHz to 1MHz with an accuracy of 8%, allowing optimization of magnetic and filter components, resulting in compact and cost-effective power conversion. For EMI-sensitive applications, the MAX17596 incorporates a programmable frequency dithering scheme, enabling low-EMI spread-spectrum operation. Users can start the power supply precisely at the desired input voltage, implement input overvoltage protection, and program soft-start time. A programmable slope compensation scheme is provided to ensure stability of the peak current-mode control scheme. Hiccup-mode overcurrent protection and thermal shutdown are provided to minimize dissipation in overcurrent and overtemperature fault conditions.
Key Features
- Programmable Switching Frequency Allows Optimization of the Magnetic and Filter Components, Resulting in Compact, Cost-Effective, Efficient Isolated/Nonisolated Power Supplies
- 100kHz to 1MHz Programmable Switching Frequency with Optional Synchronization
- Peak Current Mode Control Provides Excellent Transient Response
- Programmable Frequency Dithering Enables Low EMI Spread-Spectrum Operation
- Integrated Protection Features Enhance System Reliability
- Adjustable Current Limit with External Current-Sense Resistor
- Fast Cycle-By-Cycle Peak Current Limiting Hiccup-Mode Short-Circuit Protection
- Overtemperature Protection
- Programmable Soft-Start and Slope Compensation
- Input Overvoltage Protection