System Board 6530

MAXREFDES1009: IEEE 802.3af/at-Compliant, PD Interface with Three Ultra-Small, High-Efficiency, Synchronous DC-DC Buck Converters


 Download Reference Design Note



Input Type VIN (MIN)
(V)
VIN (MAX)
(V)
IOUT
(A)
Single/Multiple
Output
VOUT
(V)
POUT
(W)
Isolated/Non-Isolated Topology
DC 37 57 0.3 to 1 Multiple 5 to 12 12.95 to 25.5 Non-Isolated Synchronous Buck

Power over Ethernet (PoE) is a technology that allows network cables to deliver power to a powered device (PD) via power-sourcing equipment (PSE) or midspan, and has many advantages over traditional methods of delivering power.

PoE allows power and data to be combined, removing the need for altering the AC mains infrastructure and can be installed by non-electricians. PoE is an intelligent system designed with protection at the forefront, preventing overload, underpowering, and installation errors, while allowing simple scalability and reliability.

High-efficiency, step-down switching regulators minimize power loss with efficiencies greater than 90%, allowing reductions in excessive heat, longer lifetime of ICs, and maximum power available to the PD. Ultra-small packaging, no Schottky diode, and the use of all ceramic capacitors reduce the overall size of the design.

MAXREFDES1009 Board Enlarge+


This board is not available for purchase.

Key Features

  • IEEE 802.3af/at Compliance
  • 2-Event Classification
  • No Schottky-Synchronous Operation for High Efficiency and Reduced Cost
  • Internal Compensation and Feedback Divider for 5V Fixed Output Saves Space
  • All-Ceramic Capacitors, Ultra-Compact Layout
  • Peak Efficiency > 90%
  • 3mm × 2mm, 10-Pin TDFN and 5mm × 4.4mm, 14-Pin TSSOP Packages (MAX17502)
  • Thermally Enhanced, 3mm × 3mm, 10-Pin TDFN (MAX5969B)

Designed, Built, Tested

This document describes the hardware shown in Figure 1. It provides a detailed technical guide to designing a complete interface for a PD to comply with the IEEE® 802.3af/at standard in a power-over-Ethernet (PoE+/Type II) Class 4 system and provides a 3-output, non-isolated, ultra-small, high-efficiency, synchronous, step-down DC-DC conversion.

Design Resources


 
Status:
Package:
Temperature:

MAX17502
60V, 1A, Ultra-Small, High-Efficiency, Synchronous Step-Down DC-DC Converter

  • Eliminates External Components and Reduce Total Cost
  • Reduces Number of DC-DC Regulators to Stock
  • Reduces Power Dissipation