Top

High-Performance, High-Accuracy 4-20mA Current-Loop Transmitter Meets Toughest Industrial Requirements

Reference Design Disclaimer See the  Important Notice and Disclaimer  covering reference designs and other Maxim resources.

Description

Introduction

The 4–20mA current loop has been widely used as an analog communication interface in industrial applications. It facilitates transmission of data from remote sensors over a twisted-pair cable to a programmable logic controller (PLC) in a control center. Simplicity, reliable data transfer over long distances, good noise immunity, and low implementation cost make this interface well suited for long-term industrial process control and automated monitoring of remote objects.

To no one’s surprise, industry is evolving just like all electronic applications today. It has more stringent demands. There are new requirements for higher accuracy, lower power, reliable operation over an extended -40°C to +105°C industrial temperature range, added security and system protection, and implementation of the digital Highway Addressable Remote Transducer (HART®) protocol. Collectively, these requirements make the design of today’s 4–20mA current loop quite challenging.

This reference design explains how to develop a 4–20mA current-loop transmitter, analyze its performance, and select the components that meet rigorous industrial requirements. Test data for error analysis, overtemperature characterization data, schematics, and analysis software are provided.

  • 5610fig01

    5610fig01

  • 5610fig02

    5610fig02

Icon

Designed, Built, Tested

Board pictured here has been fully assembled and tested. Not available for sale.

 

Maxim Devices (4)

Part Number Name Product Family Order Design kits and evaluation modules
MAX31855 Cold-Junction Compensated Thermocouple-to-Digital Converter Sensor Interface Buy Now Design Kits
MAXQ622 16-Bit Microcontrollers with Infrared Module and Optional USB MCU - Microcontroller Buy Now Design Kits
MAX4782 High-Speed, Low-Voltage, 0.7Ω CMOS Analog Switches/Multiplexers Switches and Multiplexers Buy Now Not Available
MAX11200 24-Bit, Single-Channel, Ultra-Low Power, Delta-Sigma ADCs with GPIO Analog-to-Digital Converters Buy Now Design Kits

Maxim Devices (4)

Part Number Product Family
Sensor Interface
Cold-Junction Compensated Thermocouple-to-Digital Converter
MCU - Microcontroller
16-Bit Microcontrollers with Infrared Module and Optional USB
Switches and Multiplexers
High-Speed, Low-Voltage, 0.7Ω CMOS Analog Switches/Multiplexers
Not Available
Analog-to-Digital Converters
24-Bit, Single-Channel, Ultra-Low Power, Delta-Sigma ADCs with GPIO

Related Videos

View All Videos