Top

Active-Clamped Forward, Dual-Output PD Provides High-Performance Solution for PoE Applications

Reference Design Disclaimer See the  Important Notice and Disclaimer  covering reference designs and other Maxim resources.

Description

The document you have requested is available in Acrobat PDF format:

 REFERENCE SCHEMATIC 5043: Active-Clamped Forward, Dual-Output PD Provides High-Performance Solution for PoE Applications  (PDF, 628kB)

IEEE is a registered service mark of the Institute of Electrical and Electronics Engineers, Inc

Icon

Designed, Built, Tested

Board pictured here has been fully assembled and tested. Not available for sale.

 

Maxim Devices (3)

Part Number Name Product Family Order Design kits and evaluation modules
MAX5974C Active-Clamped, Spread-Spectrum, Current-Mode PWM Controllers Isolated Power Buy Now Design Kits
MAX5900 -100V, SOT23/TDFN, Simple Swapper Hot-Swap Controllers Hot-Swap ICs Buy Now Not Available
MAX5969A IEEE 802.3af/at-Compliant, Powered Device Interface Controllers with Integrated Power MOSFET Complete System Power Protection IC Buy Now Design Kits

Maxim Devices (3)

Part Number Product Family
Isolated Power
Active-Clamped, Spread-Spectrum, Current-Mode PWM Controllers
Hot-Swap ICs
-100V, SOT23/TDFN, Simple Swapper Hot-Swap Controllers
Not Available
Complete System Power Protection IC
IEEE 802.3af/at-Compliant, Powered Device Interface Controllers with Integrated Power MOSFET

Related Videos

View All Videos