Top

Wide Input Flyback Converter Features 5V at 2.6A Output

Reference Design Disclaimer See the  Important Notice and Disclaimer  covering reference designs and other Maxim resources.

Description

The document you have requested is available in Acrobat PDF format: 

 REFERENCE SCHEMATIC 4983: Wide Input Flyback Converter Features 5V at 2.6A Output (PDF, 1.4MB) 

IEEE is a registered service mark of the Institute of Electrical and Electronics Engineers, Inc.

Icon

Designed, Built, Tested

Board pictured here has been fully assembled and tested. Not available for sale.

 

Maxim Devices (2)

Part Number Name Product Family Order Design kits and evaluation modules
MAX5969B IEEE 802.3af/at-Compliant, Powered Device Interface Controllers with Integrated Power MOSFET Complete System Power Protection IC Buy Now Design Kits
MAX5974D Active-Clamped, Spread-Spectrum, Current-Mode PWM Controllers Isolated Power Buy Now Design Kits

Maxim Devices (2)

Part Number Product Family
Complete System Power Protection IC
IEEE 802.3af/at-Compliant, Powered Device Interface Controllers with Integrated Power MOSFET
Isolated Power
Active-Clamped, Spread-Spectrum, Current-Mode PWM Controllers

Related Videos

View All Videos