Reference Circuit 4940

High-Performance Class 2 Powered Device (PD) is Customizable for Class 3 Designs



The document you have requested is available in Acrobat PDF format:

 REFERENCE SCHEMATIC 4940: High-Performance Class 2 Powered Device (PD) is Customizable for Class 3 Designs (PDF, 461kB)

IEEE is a registered service mark of the Institute of Electrical and Electronics Engineers, Inc.


 
Status:
Package:
Temperature:

MAX5974A
Active-Clamped, Spread-Spectrum, Current-Mode PWM Controllers

  • Peak Current-Mode Control, Active-Clamped Forward PWM Controller
  • Regulation Without Optocoupler (MAX5974A/MAX5974B)
  • Internal 1% Error Amplifier

MAX5969B
IEEE 802.3af/at-Compliant, Powered Device Interface Controllers with Integrated Power MOSFET

  • IEEE 802.3af/at Compliant
  • 2-Event Classification
  • Simplified Wall Adapter Interface