Reference Circuit 4805

VGA 8:1 Multiplexer Reference Design Using the MAX4885



 
Status:
Package:
Temperature:

MAX4885
Complete VGA 1:2 or 2:1 Multiplexer

  • +5V Single-Supply Operation
  • Programmable Voltage Clamp for Open-Drain DDC Signals
  • Low 5Ω (typ) On-Resistance (R, G, B Signals)