Reference Circuit 453

REP005: Tuned Front End for Dual-Band CDMA for Use with Low-Cost 85MHz IF SAWs



Rapid Engineering Prototypes are real circuits that Maxim application engineers have built and measured in our labs. They can provide a starting point for new RF designs. They are not available as evaluation kits.


Click here for an overview of the wireless components used in a typical radio transceiver.
Click here for an overview of the wireless components used in a typical radio transceiver.



Objective: To verify the performance of this dual-band triple-mode CDMA front-end IC using a common, digital, 85MHz IF SAW filter and an 85MHz AMPS FM IF SAW filter.

This project entailed custom-tuning to modify the FM/cellular/PCS mixers all to a common 85MHz IF. This was required because of access to low-cost IF SAW filters. A compromise in _-IF performance at the PCS band resulted, because the RF receive-image filter and the duplexer didn't provide sufficient band-edge rejection. Nonetheless, the design proved surprisingly robust because of the high IP2 of the digital PCS mixer.

The MAX2320 low-noise amplifier (LNA) plus mixer is designed for dual-band CDMA cellular-phone handsets, but it can also be used in dual-band TDMAGSMEDGE, or WCDMA applications. It offers two LNA gain states to meet the required CDMAdynamic range, with a switchover hysteresis margin. There are three mixers: one for the analog cellular path and two for the digital modulation paths at the cellular and PCS bands. The digital path mixers have a common IF output, as they can provide sufficient spurious and image rejection with a single IF. This capability eliminates one IF filter. The MAX2320 has separate cellular-band and PCS-band buffered VCO inputs and outputs, eliminating the need for extra transmit upconverter VCO buffers.

Schematic of the MAX2320 evaluation kit (PDF, 52kB)
Bill of materials, part 1
Bill of materials, part 2 

 
Status:
Package:
Temperature:

MAX2320
Adjustable, High-Linearity, SiGe, Dual-Band, LNA/Mixer ICs

  • Ultra-High Linearity at Ultra-Low Current and Noise
  • +2.7V to +3.6V Operation
  • Pin-Selectable Low-Gain Mode Reduces Gain by 15dB and Current by 3mA