MR-16 LED Driver with a 5V Auxiliary Output to Power a Pulsating LED Cooler
MR-16 LED Driver with a 5V Auxiliary Output to Power a Pulsating LED Cooler
Description
Overview
This reference design details a driver circuit using the MAX16820 hysteretic LED driver for a 4-LED MR-16 lamp with an associated power source (MAX5033) for a pulsed air cooler.
The following are the electrical input requirements and output capabilities.
VIN: 24VDC ±5%
Temperature: +80°C (max) ambient
VLED configuration: 4 LEDs in series (16VDC, max), 750mA
Auxiliary output power: 5V at 150mA (average), 300mA (peak)
The reference design is discussed in detail below, with analysis of the main circuit blocks and layout considerations.
Figure 1. Schematic of the driver design.
Figure 2. Photo of the PCB. The board was designed to fit directly into an MR-16 assembly.
Figure 3. Revised layout of the PCB (updated from the board in Figure 2).
Design Analysis
Designed to fit directly into an MR-16 assembly, this reference design delivers 750mA to a string of 4 LEDs from a 24V power source. The MAX16820 provides hysteretic control and regulates the current through the inductor and the LEDs. Meanwhile, the MAX5033 provides power to a pulsating cooler through the J2 connector. The cooler presents a sinusoidal load of 300mA peak and 150mA average to the power supply.
The R3 resistor is in the circuit to satisfy the stability requirements (with a ceramic outputcapacitor) of the MAX5033.
A provision was made for PWMing, but not tested. The center pin of J1 was routed directly to the DIM input of the MAX16820.
Power-Up Procedure
- Connect 4 LEDs in series to the LED+ (anode) and LED- (cathode) pins.
- Attach a 300mA load to J2.
- Attach a 24V, 1A power supply to J1.
- Turn on the power supply.
Table 1. Bill of Materials (BOM)
Designator | Component | Description | Footprint | Quantity |
---|---|---|---|---|
C1 | Nonpolarized capacitor | 10µF, 50V, X7R | 2220 | 1 |
C2 | Nonpolarized capacitor | 470pF, 50V, COG | 0402 | 1 |
C3 | Nonpolarized capacitor | 1µF, 16V, X7R | 0603 | 1 |
C4, C5 | Nonpolarized capacitors | 0.1µF, 25V, X7R | 0603 | 2 |
C6, C7 | Nonpolarized capacitors | 10µF, 10V, X7R | 1206 | 2 |
D1 | Schottky diode | STPS2L60A | SMA | 1 |
D2 | Schottky diode | RB160M-60 | SOD123F | 1 |
J1 | 3 x 1 connector | — | 1.25mm | 1 |
J2 | 2 x 1 connector | — | 100mil | 1 |
L1 | Inductor | 82µH, MSS1038-823 | 10.2mm x 10mm | 1 |
L2 | Inductor | 390µH, MSS1038-394 | 10.2mm x 10mm | 1 |
Q1 | n-channel MOSFET | 2SK2857 | SOT89 | 1 |
R1 | Resistor | 0.24Ω, 1% | 1206 | 1 |
R2 | Resistor | 10kΩ, 1% | 0603 | 1 |
R3 | Resistor | 0.27Ω, 5% | 1206 | 1 |
R4 | Resistor | 100kΩ, 1% | 0603 | 1 |
R5 | Resistor | 10kΩ, 1% | 0603 | 1 |
U1 | LED driver | MAX16820ATT | 6-TDFN | 1 |
U2 | Buck DC-DC converter | MAX5033BUSA | 8-SO | 1 |
Nuventix is a registered trademark of Nuventix, Inc.
Designed, Built, Tested
Board pictured here has been fully assembled and tested. Not available for sale.
Maxim Devices (2)
Part Number
|
Name
|
Product Family
|
Order
|
Design kits and evaluation modules |
---|---|---|---|---|
MAX5033 | 500mA, 76V, High-Efficiency, MAXPower Step-Down DC-DC Converter | Switching Regulator - Switching Regulators | Buy Now | Not Available |
MAX16820 | 2MHz High-Brightness LED Drivers with High-Side Current Sense and 5000:1 Dimming | LED Driver - LED Driver ICs | Buy Now | Design Kits |
Support & Training
Search our knowledge base for answers to your technical questions.
Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal.