Top

IEEE 802.3af-Compliant Single-Port, Power-Sourcing-Equipment Application

Reference Design Disclaimer See the  Important Notice and Disclaimer  covering reference designs and other Maxim resources.

Description

Introduction

Power-over-Ethernet (PoE) technology enables switch/router and midspan systems, collectively named Power Sourcing Equipment (PSE), to deliver up to 15W of power over the data cable. The power-receiving system is called a powered device (PD). To meet the IEEE 802.3af standard, which governs how the PSE and PD interact, the PSE must detect and classify the PD correctly before powering it. Once the PD is powered, the PSE must sense the PD disconnection and power down the cable promptly. The PSE must also protect the cable and the PD from overcurrent and short-circuit conditions.

Single-Port Circuit for a PSE System

By integrating all required functions, the MAX5922 makes designing a PSE system simple. The circuit in Figure 1 below illustrates a complete PSE design.

Figure 1. Circuit diagram of the MAX5922 power injector.
Figure 1. Circuit diagram of the MAX5922 power injector.

The MAX5922A circuit is configured as a midspan PSE and used as a single-port, midspan power injector. The J1 RJ-45 connector input receives data from an Ethernet router/switch and directly routes the data to the output. The circuit injects 48V into the spare pairs (pins 4, 5, 7, and 8) of the J1 RJ-45 connector output. For an endpoint PSE application, connect the DCA pin to DGND and the output power to the signal pairs with PoE magnetics.

Once a valid PD is detected and classified correctly, this circuit automatically performs PD detection and classification, and turns on the power to the output. CL0-2 reports the classification result. To disable the PD classification function, connect the CLASS pin to DGND.

Output current to J1 is limited to 424mA, ±6%. Reducing the value of the current-sensing resistor, R2, will increase the current limit accordingly, and vice versa. When the output is overloaded or shorted, the circuit acts as a current source, limiting the output current to 424mA. The circuit will turn off the output if the overload/short-circuit condition persists for longer than 60ms. The circuit will restart automatically if JP1 is strap-high (positions 2 and 3), or will latch off if JP1 is strap-low (positions 1 and 2).

Once the output is fully on, POK is asserted and the green LED (LED1) turns on. The circuit continuously monitors the output load current for load disconnection (Zero Current Detection). If the load current drops below 7.5mA (typical) for longer than 350ms (typical), the circuit will turn off the output, assert the active-low ZC signal, and then resume detection and classification. Connect ZC_EN pin to DGND to deactivate the load-disconnect detection function.

C4 and D2 are protective devices to absorb ESD and cable discharge energy applied to J1. They are also used to clamp any inductive kickback current when the MAX5922 turns off the output after an output short-circuit event. Figure 2 shows the PCB layout for the MAX5922 and Table 1 is the bill of materials.

Figure 2. Circuit PCB layout information.
Figure 2. Circuit PCB layout information.

Table 1. MAX5922 Circuit Bill of Material

Qty. Used Description Designation Manufacturer and PN
1 Capacitor, aluminum electrolytic, 47µF, 100V, SM, H16 case, 12mm x 13mm C1 Panasonic EEV-FK2A330P
Digikey PCE3497CT-ND
2 Capacitor, ceramic, X7R, 0.1µF, 10%, 100V, 1206 C2, C4 Vishay VJ1206Y104KXBAT
1 Capacitor, ceramic, X7R, 1µF, 10%, 10V, 0805 C5 Vishay VJ0805Y105KXQTW1BC
1 Capacitor, ceramic, X7R, 10µF, 10%, 10V, 1210 C6 AVX 1210ZC106KAT2A
1 Capacitor, ceramic, X5R, 680nF, 10%, 10V, 0805 C3 Vishay VJ0805Y684KXQTW1BC
1 Connector, RJ-45, 1 x 2, w/o magnetics, shielded, thru-hole J1 Tyco 406566-2
1 Diode, light emitting, green, 1206 LED1 Lumek SML-LX1206GW-TR
Digikey 67-1002-1-ND
1 Diode, zener, 3.3V, SOD-223 D1 Diodes Inc. BZT52C3V3S
1 Diode, TVS, 51V, 600W, unidirectional, SMB D2 Vishay SMBJ51A
1 Header, 0.1" ctrs, 1 x 3-pin, vertical mount JP1  
1 IC, controller, POE, single, TSSOP-28 U1 MAX5922AEUI
1 NMOS, 100V, 170mA, SOT23 Q1 Fairchild BSS123
1 Resistor, 1/8W, 0.5Ω, 1%, 1206 R2 IRC LR1206-01-R500-F
VishayCRCW1206-R499F
3 Resistor, 1/16W, 0Ω, 5%, 0805 R10, R11, R12 Vishay CRCW0805-000Z
1 Resistor, chip, thick film, 1Ω, 5%, 1/16W, 0805 R4 Vishay CRCW0805-1R0J
4 Resistor, chip, thick film, 10.0k, 1%, 1/16W, 0805 R6, R7, R8, R13 Vishay CRCW0805-1002F
1 Resistor, chip, thick film, 150Ω, 5%, 1/16W, 0805 R3 Vishay CRCW0805-151J
2 Resistor, chip, thick film, 9.09k, 1%, 1/2W, 2010 R1, R9 Panasonic ERJ-12SF9091U
1 Resistor, chip, thick film, 18.2k, 1%, 1/16W, 0805 R5 Vishay CRCW2010-1822F
1 Switch, pushbutton, NO, miniature, surface mount SW1 Omron B3S-1000
Digikey SW415-ND

Features

  • IEEE 802.3af compliance
  • RJ-45 data input jack (J1)
  • RJ-45 data and power output jack (J1)
  • +32V to +60V wide operating input range
  • 28V (±7%) turn-on voltage
  • 0.45Ω integrated power switch
  • Configurable power device (PD), detection and classification
  • 424mA (±6%) programmable current limit.
  • Configurable zero-current detection with status output
  • Classification status output
  • Detection-collision avoidance feature for midspan PSE application; configurable for endpoint PSE application
  • Power-good status output with green LED indicator (LED1)
  • Overcurrent and overtemperature protection with status outputs
  • Current-limit foldback with timeout and duty-cycle control
  • Selectable latch or autorestart fault management (JP1)
  • Single pushbutton reset (SW1)
  • Immune to ESD and cable discharge

  • 3507fig01

    3507fig01

  • 3507fig00

    3507fig00

Icon

Designed, Built, Tested

Board pictured here has been fully assembled and tested. Not available for sale.

 

Maxim Devices (1)

Part Number Name Product Family Order Design kits and evaluation modules
MAX5922 +48V, Single-Port Network Power Switch For Power-Over-LAN Switching Regulator - Switching Regulators Buy Now Not Available

Maxim Devices (1)

Part Number Product Family
Switching Regulator - Switching Regulators
+48V, Single-Port Network Power Switch For Power-Over-LAN
Not Available

Related Videos

View All Videos