Top

Power Supply Meets AMD K8 Low-Power Mobile Specification

Reference Design Disclaimer See the  Important Notice and Disclaimer  covering reference designs and other Maxim resources.

Description

This application note describes a two-phase, synchronous, step-down converter that uses the MAX1937 to achieve a power supply that is fully compliant with the AMD K8 Low-Power Mobile Specification.

The design uses the standard K8 VID table with a -100mV offset from the selected VID voltage. An active offset method implements the required -100mV offset. The specified "droop" or voltage positioning value for this application is 50mV.

Details of the active offset circuit are presented, along with the schematic and bill of materials for the complete power supply. A 1.2 volt, 27.3 Amp reference design along with test data is also presented.

For more details on the 2-phase synchronous step down converter (voltage positioning etc.), please refer to the MAX1937-MAX1939 Data Sheet.

Active Offset

The active offset circuit is shown in Figure 1. It is essentially a precision 1-mA current source. The circuit consists of resistors R51, R52, R53, R54, R55 and the LMX321 op amp U2. The circuit accepts a 2V input from the reference voltage (pin 12) of the MAX1937 and maintains 2V, with the polarity shown, across the 2kΩ resistor R55. The resulting 1mA current in the resistor flows in the 100Ω feedback resistor R8 connected to the FB pin (pin 14) of the MAX1937 and produces a negative offset of -100mV.

Figure 1. Active offset circuit.
Figure 1. Active offset circuit.

It can be shown mathematically that the output impedance of the above current source is much larger than the load resistance (in this case 100Ω) and therefore its effect on the circuit can be neglected. For a -100mV offset, the accuracy of the above circuit depends on the exact values of the 2 Volt reference (±13mV for 0°C to 85°C), the 2k, 1% Resistor R5A and the 100Ω, 1% FB resistor R8. The offset voltage is given by

Substituting worst-case values in the above equation yields a ±2.6mV worst-case error in the offset voltage. Test data is presented in Table 1 to show selected VID codes and actual output voltage at no load to demonstrate the performance of the active offset circuit. Table 2 shows load line data for the 1.2 volt, 35 watt application.

Table 1. VID codes and actual output voltages with -100mV offset

VID CODE VOUT VOFFSET, Target = -100mV
1.3 1.201 0.099
1.275 1.1759 0.0991
1.25 1.1507 0.0993
1.225 1.1256 0.0994
1.2 1.1019 0.0981
1.175 1.0768 0.0982
1.15 1.051 0.099
1.125 1.0265 0.0985
1.1 1.0013 0.0987
1.075 0.9763 0.0987
1.05 0.951 0.099
1.025 0.926 0.099
1 0.9008 0.0992
0.975 0.8759 0.0991
0.95 0.8507 0.0993
0.925 0.8256 0.0994
0.9 0.8004 0.0996
0.875 0.7753 0.0997
0.85 0.7501 0.0999
0.825 0.7249 0.1001
0.8 0.6997 0.1003

Table 2. Load line data for 1.2 Volts VID setting

IOUT VOUT VID CODE ΔV = VID - VOUT
0 1.201 1.3 0.099
2 1.1981 1.3 0.1019
5 1.1924 1.3 0.1076
10 1.1806 1.3 0.1194
15 1.1725 1.3 0.1275
20 1.1641 1.3 0.1359
25 1.1577 1.3 0.1423
27.3 1.152 1.3 0.148

Table 3. Bill of Materials

DESIGNATION QTY DESCRIPTION Vendor
C1, C2, C9, C10 4 10µF 25V (1812)

TMK432BJ106MM

Taiyo Yuden
C3, C26, C39-C42 6 2.2uF 6.3V (0805)

JMK107BJ225MA

Taiyo Yuden
C4, C6, C60 3 0.22µF 10V X7R (0603)

LMK107BJ224KA

Taiyo Yuden
C24 1 0.47µF 10V X5R (0603)

LMK107BJ474KA

Taiyo Yuden
C5, C7, C12, C13 4 4.7nF 50V X7R (0603)

GRM39X7F472K50

Murata
C8, C28 2 1µF 35V (0805)

GMK316BJ105ML

Taiyo Yuden
C25 1 47pF 50V C0G (0603)

GRM39C0G470J050AD

Murata
C31-C33 3 680µF/2.5V 5mΩ ESR POSCAP

Sanyo: 2R5TPD680M

Sanyo
R2, R5 2 0Ω (0603)  
R4, R7 2 200, 5% (0603)  
R8, R9, R28 3 100, 5% (0603)  
R23 1 200k, 1% (0603)  
R24 1 51.1k, 1%, (0603)  
R27 1 10k, 1% (0603)  
R47 1 10, 5% (0603)  
R22 1 90.9k, 1% (0603)  
R25 1 120k, 1% (0603)  
R26 1 100k, 1% (0603)  
R51, R52, R53 3 102k, 1%(0603)  
R54 1 100k, 1% (0603)  
R55 1 2k, 1% (0603)  
R50 1 4.02k, 1% (0603)  
L1, L2 2 0.6uH ETQP1H0R6BFA Panasonic
D1 1 Dual Schottky Diodes (SOT23)

Central: CMPSH-3A Central

 
ZD1 1 Zener, 12V Central CMDZ12L Central
Q1, Q6 2 N-channel Powerpak SO8

MOSFETs, SI7860DP

VISHAY SILICONIX
Q3, Q7 2 N-channel Powerpak SO8 MOSFETs,

SI7356DP

VISHAY SILICONIX
Q15, Q13, Q14 3 2N7002A Central
PCB 1 4 Phase MAX1937 Evaluation PCB

NPCB 07-03 4.5inch x 3 7/8

 
U1 1 MAX1937EEI (QSOP) MAXIM
U2 1 LMX321 Opamp SOT-23-5 /

SC70-5

MAXIM

Figure 2.

Enlarge

  • 3218fig01

    3218fig01

  • 3218fig02

    3218fig02

Icon

Designed, Built, Tested

Board pictured here has been fully assembled and tested. Not available for sale.

 

Maxim Devices (4)

Part Number Name Product Family Order Design kits and evaluation modules
MAX1939 Two-Phase Desktop CPU Core Supply Controllers with Controlled VID Change Switching Regulator - Switching Regulators Buy Now Not Available
MAX1937 Two-Phase Desktop CPU Core Supply Controllers with Controlled VID Change Switching Regulator - Switching Regulators Buy Now Not Available
LMX321 Single/Dual/Quad, General-Purpose, Low-Voltage, Rail-to-Rail Output Op Amps Amplifiers Buy Now Not Available
MAX1938 Two-Phase Desktop CPU Core Supply Controllers with Controlled VID Change Switching Regulator - Switching Regulators Buy Now Not Available

Maxim Devices (4)

Part Number Product Family
Switching Regulator - Switching Regulators
Two-Phase Desktop CPU Core Supply Controllers with Controlled VID Change
Not Available
Switching Regulator - Switching Regulators
Two-Phase Desktop CPU Core Supply Controllers with Controlled VID Change
Not Available
Amplifiers
Single/Dual/Quad, General-Purpose, Low-Voltage, Rail-to-Rail Output Op Amps
Not Available
Switching Regulator - Switching Regulators
Two-Phase Desktop CPU Core Supply Controllers with Controlled VID Change
Not Available

Related Videos

View All Videos