Power

A power solution can encompass many different functions, including different types of dc-to-dc conversion, power isolation, protection, and battery management. These power solutions cover mostly low-power applications, typically found in industrial, medical, and consumer applications. Click on a block in the relevant block diagram to view the products recommended for the application.

System power


Step-Down DC-DC Circuit Protection

Convert industrial power rails (48V to 24V) to 5V and 3.3V for microcontroller system level power.

Back to Top |

System power with isolated tap


LDO Step-Down DC-DC Isolated DC-DC Circuit Protection

Convert industrial power rails (48V to 24V) to 5V and 3.3V for microcontroller system level power with an isolated power tap.

Application: General purpose meters; analog input boards; RTD temperature controllers, weigh scales.

Back to Top |

System and isolated power with step-up voltage support


Step-Up DC-DC LDO Step-Down DC-DC Isolated DC-DC Circuit Protection

Convert industrial power rails (48V to 24V) to 5V and 3.3V for data collection applications that require an isolated power tap and need bipolar signal receiving.

Application: PLC and industrial bipolar signaling.

Back to Top |

Portable power


Battery Charger Fuel Gauge LDO Step-Down DC-DC Circuit Protection

Convert battery power to microcontroller system power levels with battery charging and fuel gauge.

Application: Portable instruments.

Back to Top |

Portable power with isolation


Battery Charger Fuel Gauge LDO Step-Down DC-DC Isolated Power Circuit Protection

Convert battery power and provide battery management for portable data collection applications requiring an isolated power tap.

Application: Portable data collection instruments.

Back to Top |