FPGA Power

There is a wide range of FPGA devices available, including families ranging from very low-power devices to very high-performance devices. The power requirements for the FPGA market are diverse. Some low-power families require only a few power rails, while the highest-performance devices have over 10 power rails. These rails must be sequenced and margined to ensure the device operates reliably. Find power solutions for selected FPGA types below. Click on a block to view the recommended products for the application.

KINTEX ULTRASCALE PMBus POWER SOLUTION


VCCINT VCCAUX VCCBRAM VCC1V8 VADJ_1V8 VCC1V2 MGTAVCC MGTAVTT UTIL_3V3 Sequencer Voltage Monitor SYS_5V0 Sequencer Voltage Monitor SYS_1V0 SYS_1V8 SYS_2V5 MGTVCCAUX

The Kintex Ultrascale FPGA from Xilinx is one of the industry’s highest performance FPGA designs.  This FPGA requires a sophisticated power solution.  The solution presented is certified by Xilinx and is used for the Xilinx KCU105 evaluation board.  For more information see the complete power solution.

Back to Top |

KINTEX ULTRASCALE non-PMBus POWER SOLUTION


VCCINT VCCAUX VADJ_1V8 VCCBRAM VCC1V8 VCC1V2 Sequencer Voltage Monitor SYS_5V0 MGTAVCC MGTAVTT UTIL_3V3 Sequencer Voltage Monitor SYS_1V0 SYS_1V8 SYS_2V5 MGTVCCAUX

This design provides a non-PMBus power solution for the Kintex Ultrascale FPGA from Xilinx. Contact Maxim for a complete EE-Sim design including transient analysis and bills of materials.

Back to Top |