Digital I/O

These digital input/output solutions are used for generating and receiving high-voltage, industrial binary signals. Each block is populated with Maxim’s best fit product for the application. Click on a block within one of the block diagrams to view the recommend product for the application.

Digital Output Voltage Control with Isolation


Digital Isolation Digital Output

Digital voltage output provides isolated 24V binary control output.

Applications: PLC digital output; motor drive controller digital output.

Back to Top |

Digital Input with Isolation


Digital Input Digital Isolation

Handles multiple 24V binary control input signals. Provides voltage translation and serialization and then provides serial digital isolation.

Applications: PLC digital input; motor drive controller digital inputs.

Back to Top |