Top
/content/maximintegrated/en/design/partners-and-technology/design-technology/maxsafe-technology-simplify-diagnostic-monitoring

MAXSafe Technology–Simplify Diagnostic Monitoring

MAXSafe™ technology is an integrated isolated micropower architecture developed with Maxim Integrated’s proprietary isolation technology. It provides an isolated DC-DC micropower which can power up internal chips or a simple field-side circuit in a system. This technology removes the complexity and cost of external isolated DC-DC power supply when the power demand in the field side is small. It also enables space savings by eliminating the supply. In addition, MAXSafe architecture provides a complete self-diagnostics on the isolated field side by monitoring the status of the circuitry and communication over the isolation barrier. The MAXSafe family offers the benefit of space savings, increased channel density and ensure robust communication with added diagnostics and monitoring on the isolated field side.

MAXSafe Technology

Related Blogs

Power Up Internal Circuits While Simplifying Diagnostics for Signal Monitoring Applications

August 13, 2020

Learn how a digital isolator provides industrial system monitoring without an external isolated power supply.

Power Up Internal Circuits While Simplifying Diagnostics for Signal Monitoring Applications

January 30, 2020

Get isolated power with simplified diagnostics for signal monitoring applications. Read the blog to enhance your analog-to-digital converter applications.

Featured Products

MAX14001 Configurable, Isolated 10-bit ADCs for Multi-Range Binary Inputs

MAX14001 Configurable, Isolated 10-bit ADCs for Multi-Range Binary Inputs

The MAX14001/MAX14002 are isolated, single-channel analog-to-digital converters (ADCs) with prog...
  • Enables Robust Detection of Binary Inputs
    • Programmable Input Bias Current Rejects Line Noise
    • 3.75kVRMS of Isolation for 60 Seconds
    • 5.5mm of Creepage and Clearance
    • Group II CTI Package Material
  • Reduces BOM and Board Space Through High Integration
    • 10-bit, 10ksps ADC
    • Binary Threshold Comparators
    • Control Circuit for Driving a Depletion Mode FET
    • Isolation for Both Data and DC-DC Supply
    • 20-SSOP Package
  • Increases Equipment “Up Time” and Simplifies System Maintenance
    • Enables Field-Side Diagnostics
    • Automatic Self-Diagnostics
  • Provides Unparalleled Flexibility
    • Programmable Upper and Lower Input Thresholds
    • Programmable Inrush Current Activation Threshold, Magnitude, and Duration
    • Daisy-Chainable SPI Interface