Power Supplies and Battery Management Test Circuits

Part Number File Name Description
MAX1666V max1666v_oc.cir MAX1666V_OC Test Circuit File
MAX1666V max1666v_adj.cir MAX1666V_ADJ Test Circuit File
MAX1666V max1666v_startup.cir MAX1666V_STARTUP Test Circuit File
MAX1666V max1666v_od.cir MAX1666V_OD Test Circuit File
MAX5025 max5025_startup.cir MAX5025_STARTUP Test Circuit File
MAX5025 max5025_stepload.cir MAX5025_STEPLOAD Test Circuit File
MAX5027 max5027_startup.cir MAX5027_STARTUP Test Circuit File
MAX5027 max5027_stepload.cir MAX5027_STEPLOAD Test Circuit File
MAX5035 max5035_tr.cir MAX5035_TR Test Circuit File
MAX5035 max5035_fr1.cir MAX5035_FR1 Test Circuit File
MAX5035 max5035_fr2.cir MAX5035_FR2 Test Circuit File
MAX5035 max5035_fr.cir MAX5035_FR Test Circuit File
MAX5035 max5035_tr2.cir MAX5035_TR2 Test Circuit File
MAX5035 max5035_tr1.cir MAX5035_TR1 Test Circuit File
MAX5054 max5054tr.cir MAX5054TR Test Circuit File
MAX5054 max5054pdpos.cir MAX5054PDPOS Test Circuit File
MAX5054 max5054pdneg.cir MAX5054PDNEG Test Circuit File
MAX5064A max5064iout.cir MAX5064IOUT Test Circuit File
MAX5064A max5064tr.cir MAX5064TR Test Circuit File
MAX5064A max5064dt.cir MAX5064DT Test Circuit File
MAX5064A max5064pd.cir MAX5064PD Test Circuit File
MAX5941A max5941tr.ci MAX5941TR Test Circuit File
MAX5942A max5942tr.ci MAX5942TR Test Circuit File