Power Supplies and Battery Management Orcad Libraries

Part Number File Name Description
MAX1666V max1666v.lib MAX1666V Orcad Library
MAX5025 max5025.lib MAX5025 Orcad Library
MAX5027 max5027.lib MAX5027 Orcad Library
MAX5035 max5035.lib MAX5035 Orcad Library
MAX5054 max5054a.lib MAX5054A Orcad Library
MAX5064A max5064a.lib MAX5064A Orcad Library
MAX5941A max5941.lib MAX5941 Orcad Library
MAX5942A max5942.lib MAX5942 Orcad Library