Power Supplies and Battery Management Macromodels

Part Number File Name Description
MAX15003 max15003.fam MAX15003 SPICE Macro Models
MAX15023 max15023.fam MAX15023 SPICE Macro Models
MAX15026 max15026.fam MAX15026 SPICE Macro Model
MAX1666V max1666v.fam MAX1666V Macromodel
MAX5025 max5025.fam MAX5025 Macromodel
MAX5027 max5027.fam MAX5027 Macromodel
MAX5035 max5035.fam MAX5035 Macromodel
MAX5054 max5054a.fam MAX5054A Macromodel
MAX5064A max5064a.fam MAX5064A Macromodel
MAX5941A max5941.fam MAX5941 Macromodel
MAX5942A max5942.fam MAX5942 Macromodel