High-Frequency Fiber Communications
SPICE I/O macromodels aid in the understanding of possible signal reflections and impedance matching issues in electronic systems. Most of Maxim's high-frequency/fiber communication ICs utilize input and output (I/O) circuits with current-mode logic (CML), positive emitter-coupled logic (PECL), and low-voltage differential signal (LVDS) formats to transfer data into and out of an IC. These models are based on simplified circuit expressions that may include replacement of active circuit elements with ideal controlled voltage and current sources. As such, simulation with macromodels should be treated as 'typical' performance and not relied upon as final proof of design. In regards to Maxim's equalizer products, these models do not provide the equalization network(s) used by equalizers, and are therefore not suitable for evaluating equalization performance.
The output format is provided as ASCII text netlists suitable for generic SPICE. This format is compatible with most versions of SPICE, such as PSPICE and HSPICE. Important information is found in HFAN-06.1: Input/Output Models for Maxim Fiber Components.
Part Number | File Name | Description |
MAX3262 | app_3262cag.pdf (63 KB) | MAX3262CAG SPICE Input/Output Model |
MAX3265 | app_3265cue.pdf (234 KB) | MAX3265CUE SPICE Input/Output Model |
MAX3266 | app_3266csa.pdf (160 KB) | MAX3266CSA SPICE Input/Output Model |
MAX3266 | app_3266c_d.pdf (146 KB) | MAX3266C_D SPICE Input/Output Model |
MAX3267 | app_3267csa.pdf (155 KB) | MAX3267CSA SPICE Input/Output Model |
MAX3267 | app_3267c_d.pdf (144 KB) | MAX3267C_D SPICE Input/Output Model |
MAX3268 | app_3268cub.pdf (180 KB) | MAX3268CUB SPICE Input/Output Model |
MAX3269 | app_3269cub.pdf (107 KB) | MAX3269CUB SPICE Input/Output Model |
MAX3271 | app_3271e_d.pdf (48 KB) | MAX3271E_D SPICE Input/Output Model |
MAX3272 | app_3272egp.pdf (282 KB) | MAX3272EGP SPICE Input/Output Model |
MAX3273 | app_3273egg.pdf (150 KB) | MAX3273EGG SPICE Input/Output Model |
MAX3275 | app_3275u_d.pdf (88 KB) | MAX3275U_D SPICE Input/Output Model |
MAX3277 | app_3277u_d.pdf (88 KB) | MAX3277U_D SPICE Input/Output Model |
MAX3286 | app_3286cgi.pdf (125 KB) | MAX3286CGI SPICE Input/Output Model |
MAX3296 | app_3296cgi.pdf (149 KB) | MAX3296CGI SPICE Input/Output Model |
MAX3634 | app_3634.pdf | MAX3634 SPICE Input/Output Model |
MAX3640 | app_3640ucm.pdf (61 KB) | MAX3640UCM SPICE Input/Output Model |
MAX3656 | app_3656etg_in.pdf (87 KB) | MAX3656ETG_IN SPICE Input/Output Model |
MAX3657 | app_3657etc.pdf (46 KB) | MAX3657ETC SPICE Input/Output Model |
MAX3658 | app_3658_eta.pdf (46 KB) | MAX3658_ETA SPICE Input/Output Model |
MAX3663 | app_3663etg.pdf (46 KB) | MAX3663ETG SPICE Input/Output Model |
MAX3664 | app_3664eua.pdf | MAX3664EUA SPICE Input/Output Model |
MAX3665 | app_3665eua.pdf (50 KB) | MAX3665EUA SPICE Input/Output Model |
MAX3676 | app_3676ehj.pdf (56 KB) | MAX3676EHJ SPICE Input/Output Model |
MAX3735 | app_3735etg.pdf (133 KB) | MAX3735ETG SPICE Input/Output Model |
MAX3736 | app_3736.pdf | MAX3736 SPICE Input/Output Model |
MAX3744 | app_3744e_d.pdf (80 KB) | MAX3744E_D SPICE Input/Output Model |
MAX3746 | app_3746ete.pdf (56 KB) | MAX3746ETE SPICE Input/Output Model |
MAX3748 | app_3748ete.pdf (263 KB) | MAX3748ETE SPICE Input/Output Model |
MAX3750 | app_3750cee.pdf (331 KB) | MAX3750CEE SPICE Input/Output Model |
MAX3760 | app_3760e_d.pdf (126 KB) | MAX3760E_D SPICE Input/Output Model |
MAX3760 | app_3760esa.pdf (50 KB) | MAX3760ESA SPICE Input/Output Model |
MAX3761 | app_3761eep.pdf (66 KB) | MAX3761EEP SPICE Input/Output Model |
MAX3784 | app_3784aute.pdf | MAX3784AUTE SPICE Input/Output Model |
MAX3785 | app_3785ubl.pdf (162 KB) | MAX3785UBL SPICE Input/Output Model |
MAX3785 | app_3785utt.pdf (122 KB) | MAX3785UTT SPICE Input/Output Model |
MAX3786 | app_3786etj.pdf (321 KB) | MAX3786ETJ SPICE Input/Output Model |
MAX3787 | app_3787.pdf | MAX3787 SPICE Input/Output Model |
MAX3787 | aap_3787.cit (972 KB) | MAX3787 SPICE Input/Output Model |
MAX3800 | app_3800ugj.pdf (307 KB) | MAX3800UGJ SPICE Input/Output Model |
MAX3803 | app_3803ubp.pdf (232 KB) | MAX3803UBP SPICE Input/Output Model |
MAX3804 | app_3804ete.pdf (272 KB) | MAX3804ETE SPICE Input/Output Model |
MAX3805 | app_3805ete.pdf (55 KB) | MAX3805ETE SPICE Input/Output Model |
MAX3815 | app_3815.pdf | MAX3815 SPICE Input/Output Model |
MAX3822 | app_3822ucm.pdf (63 KB) | MAX3822UCM SPICE Input/Output Model |
MAX3825 | app_3825u_d.pdf (49 KB) | MAX3825U_D SPICE Input/Output Model |
MAX3840 | app_3840egj.pdf (143 KB) | MAX3840EGJ SPICE Input/Output Model |
MAX3841 | app_3841.pdf | MAX3841 SPICE Input/Output Model |
MAX3861 | app_3861egg.pdf (63 KB) | MAX3861EGG SPICE Input/Output Model |
MAX3864 | app_3864c_d.pdf (145 KB) | MAX3864C_D SPICE Input/Output Model |
MAX3864 | app_3864csa.pdf (145 KB) | MAX3864CSA SPICE Input/Output Model |
MAX3865 | app_3865egj.pdf (49 KB) | MAX3865EGJ SPICE Input/Output Model |
MAX3867 | app_3867ecm.pdf (44 KB) | MAX3867ECM SPICE Input/Output Model |
MAX3880 | app_3880ecb.pdf (65 KB) | MAX3880ECB SPICE Input/Output Model |
MAX3881 | app_3881ecb.pdf (61 KB) | MAX3881ECB SPICE Input/Output Model |
MAX3882A | app_3882egx.pdf (62 KB) | MAX3882EGX SPICE Input/Output Model |
MAX3885 | app_3885in.pdf | MAX3885IN SPICE Input/Output Model |
MAX3891 | app_3891.pdf | MAX3891 SPICE Input/Output Model |
MAX3902 | app_3902e_d.pdf (46 KB) | MAX3902E_D SPICE Input/Output Model |
MAX3905 | app_3905e_d.pdf (54 KB) | MAX3905E_D SPICE Input/Output Model |
MAX3910 | app_3910u_d.pdf (49 KB) | MAX3910U_D SPICE Input/Output Model |
MAX3935 | app_3935egj.pdf (60 KB) | MAX3935EGJ SPICE Input/Output Model |
MAX3940 | app_3940e_d.pdf (57 KB) | MAX3940E_D SPICE Input/Output Model |
MAX3941 | app_3941etg.pdf (58 KB) | MAX3941ETG SPICE Input/Output Model |
MAX3950 | app_3950egk.pdf (63 KB) | MAX3950EGK SPICE Input/Output Model |
MAX3953 | app_3953ugk.pdf (64 KB) | MAX3953UGK SPICE Input/Output Model |
MAX3963 | app_3963csa.pdf (50 KB) | MAX3963CSA SPICE Input/Output Model |
MAX3966 | app_3966cee.pdf (48 KB) | MAX3966CEE SPICE Input/Output Model |
MAX3968 | app_3968cep.pdf (178 KB) | MAX3968CEP SPICE Input/Output Model |
MAX3971 | app_3971augp.pdf (296 KB) | MAX3971AUGP SPICE Input/Output Model |
MAX3980 | app_3980.pdf | MAX3980 SPICE Input/Output Model |
MAX3981 | app_3981.pdf | MAX3981 SPICE Input/Output Model |
MAX3996 | app_3996.pdf | MAX3996 SPICE Input/Output Model |