COMPARATOR MACROMODELS

Part Number File Name Description
max4012.fam MAX4012 Macromodel
max4018.fam MAX4018 Macromodel
max4016.fam MAX4016 Macromodel
MAX44269 max44269.fam MAX44269 Macromodel
MAX9000 max9000.fam MAX9000 Macromodel
MAX9010 max9010.fam MAX9010 Macromodel
MAX9011 max9011.fam MAX9011 Macromodel
MAX9012 max9012.fam MAX9012 Macromodel
MAX9013 max9013.fam MAX9013 Macromodel
MAX9015 max9015.fam MAX9015 Macromodel
MAX9018B,MAX9018A max9018.fam MAX9018 Macromodel
MAX9031 max9031.fam MAX9031 Macromodel
MAX9038 max9038.fam MAX9038 Macromodel
MAX907 max907.fam MAX907 Macromodel
MAX9092 max9092.fam MAX9092 Macromodel
MAX9094 max9094.fam MAX9094 Macromodel
MAX9117 max9117.fam MAX9117 Macromodel
MAX9119 max9119.fam MAX9119 Macromodel
MAX912 max912.fam MAX912 Macromodel
MAX9120 max9120.fam MAX9120 Macromodel
MAX9201 max9201.fam MAX9201 Macromodel
MAX921 max921.fam MAX921 Macromodel
MAX922 max922.fam MAX922 Macromodel
MAX923 max923.fam MAX923 Macromodel
MAX924 max924.fam MAX924 Macromodel
MAX932 max932.fam MAX932 Macromodel
MAX933 max933.fam MAX933 Macromodel
MAX934 max934.fam MAX934 Macromodel
MAX941 max941.fam MAX941 Macromodel
MAX942 max942.fam MAX942 Macromodel
MAX944 max944.fam MAX944 Macromodel
MAX951 max951.fam MAX951 Macromodel
MAX952 max952.fam MAX952 Macromodel
MAX953 max953.fam MAX953 Macromodel
MAX954 max954.fam MAX954 Macromodel
MAX9600 max9600.fam MAX9600 Macromodel
MAX9601 max9601.fam MAX9601 Macromodel
MAX9602 max9602.fam MAX9602 Macromodel
MAX961 max961.fam MAX961 Macromodel
MAX9647 max9647.fam MAX9647 Macromodel
MAX9648 max9648.fam MAX9648 Macromodel
MAX965 max965.fam MAX965 Macromodel
MAX9691 max9691.fam MAX9691 Macromodel
MAX9692 max9692.fam MAX9692 Macromodel
MAX9693 max9693.fam MAX9693 Macromodel
MAX975 max975.fam MAX975 Macromodel
MAX976 max976.fam MAX976 Macromodel
MAX985 max985.fam MAX985 Macromodel
MAX987 max987.fam MAX987 Macromodel
MAX999 max999.fam MAX999 Macromodel