Analog Switches and Multiplexers Orcad Libraries

Part Number File Name Description
MAX40000 max40000.lib (5 KB) MAX40000 Orcad Library
MAX40001 max40001.lib (5 KB) MAX40001 Orcad Library
MAX40005 max40005.lib (5 KB) MAX40005 Orcad Library
MAX40007 max40007.lib (2 KB) MAX40007 Orcad Library
MAX40025A max40025a.lib (2 KB) MAX40025A Orcad Library
MAX40025C max40025c.lib (2 KB) MAX40025C Orcad Library
MAX40026 max40026.lib (2 KB) MAX40026 Orcad Library
MAX40077 max40077.lib (3 KB) MAX40077 Orcad Library
MAX40078 max40078.lib (4 KB) MAX40078 Orcad Library
MAX40087 max40087.lib (3 KB) MAX40087 Orcad Library
MAX40089 max40089.lib (3 KB) MAX40089 Orcad Library
MAX40200 max40200.lib (1 KB) MAX40200 Orcad Library
MAX40203 max40203.lib (1 KB) MAX40203 Orcad Library
MAX40242 max40242.lib (2 KB) MAX40242 Orcad Library
MAX40660 max40660.lib (1 KB) MAX40660 Orcad Library
MAX40661 max40661.lib (1 KB) MAX40661 Orcad Library
MAX4601 max4601.lib MAX4601 Orcad Library
MAX4602 max4602.lib MAX4602 Orcad Library
MAX4603 max4603.lib MAX4603 Orcad Library
MAX4684 max4684.lib MAX4684 Orcad Library
MAX4685 max4685.lib MAX4685 Orcad Library
MAX4714 max4714.lib MAX4714 Orcad Library
MAX4717 max4717.lib MAX4717 Orcad Library
MAX4718 max4718.lib MAX4718 Orcad Library
MAX4719 max4719.lib MAX4719 Orcad Library
MAX4766 max4766c.lib MAX4766C Orcad Library
MAX4890 max4890.lib MAX4890 Orcad Library
MAX4891 max4891.lib MAX4891 Orcad Library
MAX4892 max4892.lib MAX4892 Orcad Library
MAX9065 max9065a.lib (6 KB) MAX9065A Orcad Library
MAX9065 max9065.lib (5 KB) MAX9065 Orcad Library
MAX9120 max9120.lib (3 KB) MAX9120 Orcad Library