Input/Output Buffer Information Specification or IBIS is a standard specification that provides information at the device level on the input/output buffers of an integrated circuit device.
Maxim IBIS models are based on IBIS standard version 2.1, 3.2, 4.2 or 5.0. IBIS models developed after September 2015 conform to IBIS IQ2 quality standards.
Package variations are contained within the IBIS file. All IBIS model package parasitic data are included within the model.
Contact us if you can't find an IBIS model or have questions on existing models.