ARRHENIUS/FIT RATE CALCULATOR
Confidence: Enter as a whole number. E.g., for 90%, enter 90. | Total Tested: Enter the total number of parts tested. |
Hours Tested: Enter the number of hours tested. | Dev Hrs: This is a calculated field. |
Fails: Enter the total number of failures. | Use Temp (°C): Enter the usage temperature. |
Test Temp (°C): Enter the test temperature. | Ea (eV): Enter the Ea information. |
kT1 (eV): This is a calculated field. | kT2 (eV): This is a calculated field. |
A accel factor: This is a calculated field. | Dev Hrs * A: This is a calculated field. |
FIT Rate: This is a calculated field. | Calculate: Totals the calculations when pressed. |
Also see Maxim Device FIT Information |