Maxim > Products > Automotive > MAX8633, MAX8634, MAX8635, ...
Maxim > Products > Linear Regulators > MAX8633, MAX8634, MAX8635, ...


Dual 300mA Pin-Programmable Low-Dropout Linear Regulators with Reset or Low-Noise Output in a Tiny 2mm x 2mm µDFN Package

Industry's Smallest, Dual Low-Dropout Linear Regulators Designed for Low-Noise, Space-Sensitive Applications Where Flexibility and Integration are Necessary

Multiple products are represented by this Product Folder. Please select the product you are looking for.