Top
/content/maximintegrated/en/applications/automotive/hybrid-electric-conventional-powertrain

Hybrid, Electric, & Conventional Powertrain

Empowering the Clean Vehicle Revolution

Description

Vehicle powertrain options have expanded in response to concerns with conventional fuel pricing and supply and a global focus on improving environmental conditions. Electrified drivetrains have become viable and safe with continual innovation in battery-related technologies.

Key applications include:

  • Battery Management System (BMS)
  • HV-LV DC/DC Converters
  • Inverter & Motor
  • On-Board Charger

Also See

Reference Designs & Products

Select a subsystem


Automotive VREF Automotive Isolated Power Automotive LDO (Low-DropOut Regulator) Automotive HV Buck (VIN-Max ≥ 6V): Step-Down DC-DC Converter and Controller Automotive HV PMIC Automotive Protection Device Automotive Secure Authentication Automotive SPI/UART Bridge Automotive Secure Authentication Automotive Battery Measurement and Communication Automotive Secure Authentication Automotive Battery Measurement and Communication Automotive Junction Box Supervisor battery-management-system-bms
Please click a block in the diagram to the left to find products.

Please click a block in the diagram to the left to find products.

Technical Documentation

Technical Documentation

*Required

Technical Documents

Showing of View Top 100 Results View All Result(s)

Part Number Title Document Type Date

Support & Training


Introduction to the MAX17823B MAX17841B Automotive 12-Channel High-Voltage Data Acquisition System with SPI Communication Interface
9:56 April 22, 2020


Enhance Your Diagnostic Capabilities with Maxim's MAX16136 Supervisor
5:47 October 29, 2020


Get the Highest Level of Safety with an ASIL-D Battery Monitor IC
2:42 October 16, 2019


Introduction to the MAX25024 Automotive Low Input Voltage I2C 4-Channel 150mA Backlight Driver Supporting ASIL B
4:21 April 10, 2020


Introduction to the MAX17852 14 Channel High-Voltage, ASIL D, Data-Acquisition System with Integrated Current Sense Amplifier
4:33 February 10, 2021

Latest Blogs

A blog for innovative engineers.

Read All Blogs