Top
/content/maximintegrated/en/applications/automotive/automotive-security

As the automotive industry becomes more reliant on independent vehicle decision-making and increased cloud connectivity, the need for automotive security has never been more important. Modern-era automotive security is about more than just securing door locks. Automotive security has expanded to include vehicle authentication, counterfeit prevention of advanced driver assistance system (ADAS) peripherals, and securing data communication to the cloud. With the imminent deployment of mass-produced, battery-powered, and autonomous vehicles, it is vital to take stock of how these technologies could become harmful if they are not correctly implemented and protected. Securing technology for the cars of tomorrow requires AEC-Q100 Grade 1-qualified secure components, both to enhance safety and preserve optimum system functionality.

Automotive Security Applications

Other applications

  • ADAS Sensors
  • LiDAR
  • Battery Management Systems (BMS)
  • Airbags
  • Emissions Control
  • Front Light Modules

Automotive Security Solutions

The DS28C40 is an I2C secure authenticator that enhances automotive security by ensuring the authenticity of the vehicle’s peripheral components. This IC can be embedded in any automotive peripheral, such as a camera, sensor, or battery management system. This automotive secure authentication IC uses ECDSA cryptography to verify to the host ECU that the component in which it is embedded is an OEM-compliant part of the system.

Diagram Enlarge+

The DS28E40 is a secure authenticator that provides a core set of cryptographic tools derived from integrated asymmetric (ECC-P256) and symmetric (SHA-256) secu­rity functions. In addition to the security services provided by the hardware-implemented cryptographic engines, the device integrates a FIPS/NIST True Random Number Genera­tor (TRNG), 6Kb of One-Time Programmable (OTP) memory for user data, keys and certificates, one configurable General-Purpose Input/Output (GPIO), and a unique 64-bit ROM identification number (ROM ID).

Diagram Enlarge+

Technical Documentation

*Required

Technical Documents

Showing of View Top 100 Results View All Result(s)

Part Number Title Document Type Date

Featured Video


Automotive DeepCover Secure Authenticators Stop Counterfeit Parts
0:30 December 04, 2019

Featured Blog

High-Speed Serial Links for High-Performance ADAS Solutions

August 20, 2020

With Maxim’s GMSL high-speed serial link technology, Xylon is creating high-performance ADAS and autonomous driving development kits and video data loggers.

Don’t Get Cold Feet from Your ASIL B and Cold-Crank Specifications

June 24, 2020

Learn how a TFT-LCD display backlight driver IC can meet ASIL B functionality requirements and exceed cold-crank specifications for automotive displays.

Charging Your Car’s Battery – in 1898

April 28, 2020

What was it like to charge an electrical vehicle battery…in 1898? Jim Harrison takes an interesting look at how EV charging has evolved.

How LiDAR Delivers Critical Distance-Sensing for Self-Driving Cars

April 17, 2020

Learn how LiDAR ICs like transimpedance amplifiers deliver critical distance-sensing data for self-driving cars. Read the blog for details.

Location-Tracking Chip IoT Designs

April 14, 2020

Adding location-tracking chips to IoT designs brings new power-management challenges. See how SIMO buck-boost regulators save space and extend battery life.

How Secure Authentication Protects Your Automotive Designs from Counterfeiting

April 09, 2020

Counterfeit vehicle parts are a potential safety hazard. Read this blog post to learn how secure authentication easily protects your automotive designs from security threats.

MediaTek Taps Into GMSL SerDes Technology for Automotive Infotainment Solution

March 30, 2020

When MediaTek needed SerDes technology for its car infotainment SoC-based reference design, it found robust data transmission from Maxim’s GMSL technology.

ASIL-Grade Camera Power Protector Safeguards Your Car Cameras

March 18, 2020

With the industry’s only ASIL-compliant car camera protector IC, you can ensure reliable operation of safety-critical applications. Learn more.

Calterah Semiconductor Delivers High-Performance, Power-Efficient mmWave Radar Tech

January 16, 2020

See how Maxim PMICs meet voltage range, ripple, and automotive functional safety requirements for mmWave radar reference design. Read blog.

Simplify System Power Design for Your Automotive Displays

January 08, 2020

A single automotive power management IC can replace multiple discretes, powering a vehicle’s display while simplifying its design. Learn more now.

Read All Blogs

Automotive Security Featured Products

DS28E40 Deep Cover Automotive 1-Wire Authenticator

DS28E40 Deep Cover Automotive 1-Wire Authenticator

The DS28E40 is a secure authenticator that provides a core set of cryptographic tools derived fr...
  • ECC-P256 Compute Engine
    • FIPS 186 ECDSA P256 Signature and Verification
    • ECDH Key Exchange for Session Key Establishment
    • ECDSA Authenticated R/W of Configurable Memory
  • SHA-256 Compute Engine
    • FIPS 198 HMAC for Bidirectional Authentication
  • SHA-256 One-Time Pad Encrypted R/W of Configurable Memory Through ECDH Established Key
  • One GPIO Pin with Optional Authentication Control
    • Open-Drain, 4mA/0.4V
    • Optional SHA-256 or ECDSA Authenticated On/Off and State Read
    • Optional ECDSA Certificate Verification to Set On/Off after Multiblock Hash for Secure Boot
  • TRNG with NIST SP 800-90B Compliant Entropy Source with Function to Read Out
  • Optional Chip-Generated Pr/Pu Key Pairs for ECC Operations
  • 6Kb of One-Time Programmable (OTP) for User Data, Keys, and Certificates
  • Unique and Unalterable Factory-Programmed 64-Bit Identification Number (ROM ID)
    • Optional Input Data Component to Crypto and Key Operations
  • Single-Contact, 1-Wire Interface Communication with Host at 9.09kbps and 62.5kbps
  • 3.3V ±10%, -40°C to +125°C Operating Range
  • ±8kV HBM ESD protection of 1-Wire IO Pin
  • 10-Pin TDFN Package
    • 3mm x 4mm TDFN Package
    • 3mm x 3mm, Side-Wettable TDFN Package
  • AEC-Q100 Grade 1
DS28C40 Deep Cover Automotive I²C Authenticator

DS28C40 Deep Cover Automotive I²C Authenticator

The DS28C40 is a secure authenticator that provides a core set of cryptographic tools derived fr...
  • ECC-P256 Compute Engine
    • FIPS 186 ECDSA P256 Signature Generation and Verification
    • ECDH Key Exchange for Session Key Establishment
    • ECDSA Authenticated R/W of Configurable Memory
  • SHA-256 Compute Engine
    • FIPS 198 HMAC for Bidirectional Authentication
  • SHA-256 One-Time Pad Encrypted R/W of Configurable Memory Using an ECDH Established Key
  • One GPIO Pin with Optional Authentication Control
    • Open-Drain, 4mA/0.4V
    • Optional SHA-256 or ECDSA Authenticated On/Off and State Read
    • Optional ECDSA Certificate Verification to Set On/Off after Multiblock Hash for Secure Boot
  • TRNG with NIST SP 800-90B Compliant Entropy Source with Function to Read Out
  • Optional Chip Generated Private/Public (Pr/Pu) Key Pairs for ECC Operations
  • 6Kb of One-Time Programmable (OTP) for User Data, Keys, and Certificates
  • Unique and Unalterable Factory Programmed 64-BitIdentification Number (ROM ID)
    • Optional Input Data Component to Crypto and Key Operations
  • I²C Communication Up to 1MHz
  • 3.3V ±10%, -40°C to +125°C Operating Range
  • 10-Pin TDFN Package
    • 3mm x 4mm TDFN Package
    • 3mm x 3mm, Side-Wettable TDFN Package
  • AEC-Q100 Grade 1

Featured Evaluation Kit

Evaluation System for the DS28E40

DS28E40EVKIT

Provides the hardware and software necessary to exercise the features of the DS28E40.

Evaluation System for the DS28C40

DS28C40EVKIT

Provides the hardware and software necessary to exercise the features of the DS28C40.