APPLICATION NOTE 998

5V Step-Down Converter Has Transformer-Isolated Feedback


The circuit of Figure 1 shows an alternative to opto-isolated feedback signals (the system shown is a 5V switching regulator). The zero (non-existent) line regulation of a push/pull, surface-mount transformer and driver (T2 and IC2) produces an isolated feedback signal (to pin 3 of IC1) proportional to the regulator's nominal 5V output. The result is a fully isolated dc-dc converter without the usual opto-isolator bandwidth constraints and aging characteristics.

Figure 1. This fully isolated 5V switching regulator offers long-term reliability and ease of design.
Figure 1. This fully isolated 5V switching regulator offers long-term reliability and ease of design.

By alternately grounding each end of T2's center-tapped primary, the transformer driver (IC2) generates an ac signal proportional to the desired 5V feedback voltage. A diode bridge (CR2–R5) and capacitor (C4) convert this transformer's output to dc, and a diode-resistor network (CR1, R3, R4) compensates for the diode bridge's temperature coefficient. (You can substitute silicon signal diodes, such as 1N4148s, for the Schottky diodes.) The result is a zero-TC voltage slightly less than ½VOUT. Transformer T1 isolates VOUT.

In response to a 5V output, the feedback network produces an isolated 2.404V (at IC1, pin 3) and introduces about 250ns of delay at 100kHz—the equivalent of 9° of phase shift. This bandwidth is sufficient for the control loop in most switching converters. Supply current for IC2 and the temperature compensation network together is about 6mA.

Starting with a 5V, nonisolated transformer flyback converter in which VOUT connects directly to the top of C1 and R1, you can insert the isolated-feedback circuit (bottom of Figure 1) between VOUT and C1/R1. To accommodate this extra isolated-feedback circuit, simply reduce the value of R1 to ensure that the R1/R2 divider voltage is comparable to IC1's internal feedback reference (1.5V).

The isolated converter's performance is virtually identical to that of the nonisolated converter, except for isolated-feedback-circuit power consumption. T2 provides 500VRMS isolation. (You can also get transformers with 1500VRMS isolation.)



Related Parts
MAX1771 12V or Adjustable, High-Efficiency, Low IQ, Step-Up DC-DC Controller Free Samples  
MAX845 Isolated Transformer Driver for PCMCIA Applications Free Samples  


Next Steps
EE-Mail Subscribe to EE-Mail and receive automatic notice of new documents in your areas of interest.
Download Download, PDF Format (32kB)  

© Jul 09, 1998, Maxim Integrated Products, Inc.
The content on this webpage is protected by copyright laws of the United States and of foreign countries. For requests to copy this content, contact us.

APP 998: Jul 09, 1998
APPLICATION NOTE 998, AN998, AN 998, APP998, Appnote998, Appnote 998