USER GUIDE 6659

MAX32660 User Guide


Abstract: DARWIN is a new breed of low-power microcontrollers built to thrive in the rapidly evolving Internet of Things (IoT). They are smart, with the biggest memories in their class and a massively scalable memory architecture. They run forever, thanks to wearable-grade power technology. They are also tough enough to withstand the most advanced cyberattacks. DARWIN microcontrollers are designed to run any application imaginable—in places where you would not dream of sending other microcontrollers. Generation U microcontrollers are perfect for wearables and IoT applications that cannot afford to compromise power, performance or cost. The MAX32660 is an ultra-low-power, cost-effective, highly-integrated microcontroller designed for battery-powered devices and wireless sensors. It combines a flexible and versatile power management unit with the powerful Arm® Cortex®-M4 with floating point unit (FPU). The MAX32660 enables designs with complex sensor processing without compromising battery life. It also offers legacy designs an easy and cost optimal upgrade path from 8- or 16-bit micro controllers. The device integrates up to 256KB of flash memory and 96KB of RAM to accommodate application and sensor code. It supports SPI, UART and I2C communication in a tiny form factor: 1.6mm x 1.6mm 16-bump WLP or 4mm x 4mm 20-pin TQFN-EP, or 3mm x 3mm 24-pin TQFN-EP. The MAX32660 User Guide provides details for using the memory and peripherals by application developers.

The document you have requested is available in Acrobat PDF format:

Download, PDF FormatUSER GUIDE 6659: MAX32660 User Guide (PDF, 4.7MB)



Related Parts
MAX32660 Ultra-Low Power Arm Cortex-M4 with FPU-Based Microcontroller for Wearable and IoT Sensors Samples  


Next Steps
EE-Mail Subscribe to EE-Mail and receive automatic notice of new documents in your areas of interest.
Download Download, PDF Format (4.7MB)  

© Jul 31, 2018, Maxim Integrated Products, Inc.
The content on this webpage is protected by copyright laws of the United States and of foreign countries. For requests to copy this content, contact us.

APP 6659: Jul 31, 2018
USER GUIDE 6659, AN6659, AN 6659, APP6659, Appnote6659, Appnote 6659