Keywords: ECDSA, authentication, authenticator, security, ARM, mbed, OpenOCD, GCC, Eclipse, ChipDNA, PUF, C++, 1-Wire, P256
Related Parts
USER GUIDE 6575

MAXREFDES168# User Guide


Abstract: This user guide describes how to download the MAXREFDES168# software, use the included Eclipse project for evaluation, and port the design to new platforms. The MAXREFDES168# is configured for immediate use on the MAX32625MBED, an evaluation board for the MAX32625 Arm® Cortex®-M4 with FPU-based microcontroller. Porting can be accomplished to any platform with a compiler that supports the ISO C++98 standard, an I2C master, and a hardware or software timer.


This document is written for a highly specific application and contains information about proprietary technology, and is only available to customers whose requirements closely match the application. To request the full document, please complete the form below.

The application note you have requested requires the following contact and project information:

Contact Information



Name: *
Company: *
Company division
Title/Position: *
Address: *
City: *
State:
Postal Code: *
Country: *
Email Address: *
Email Address (Confirm): *
Phone Number: *


Your Project

Project Name: *
Project Description and Application: *
Projected Volume: *
Estimated Design Freeze Date: (optional)
Estimated Product Start Date: (optional)
Comments:
* = Required



USER GUIDE 6575, AN6575, AN 6575, APP6575, Appnote6575, Appnote 6575