Keywords: MAXQ1061, secure boot, IoT, ECDSA, digital signature, encryption, SHA,AES,trust, SPI, I2C,
Related Parts
APPLICATION NOTE 6442

How to Set Up a Secure Applications Boot with the MAXQ1061

By:  Yann Loisel, Security Architect

Abstract: The application note describes how the MAXQ1061 secure controller helps on providing trust for running applications on IoT devices, guaranteeing then only genuine and authorized applications can be run. It shows how the secure boot is performed, using the secure channel between the generic micro and the MAXQ1061. It also describes the provisioning with the keys generation and the certificates loading.


This document is written for a highly specific application and contains information about proprietary technology, and is only available to customers whose requirements closely match the application. To request the full document, please complete the form below.

The application note you have requested requires the following contact and project information:

Contact Information



Name: *
Company: *
Company division
Title/Position: *
Address: *
City: *
State:
Postal Code: *
Country: *
Email Address: *
Email Address (Confirm): *
Phone Number: *


Your Project

Project Name: *
Project Description and Application: *
Projected Volume: *
Estimated Design Freeze Date: (optional)
Estimated Product Start Date: (optional)
Comments:
* = Required



APPLICATION NOTE 6442, AN6442, AN 6442, APP6442, Appnote6442, Appnote 6442