REFERENCE SCHEMATIC 5610

High-Performance, High-Accuracy 4-20mA Current-Loop Transmitter Meets Toughest Industrial Requirements

By:  Yuriy Kurtsevoy, Sr. Strategic Applications Engineer
Stuart Smith, Product Definer

Abstract: This reference design shows how to develop a high-performance, high-voltage 2- or 3-wire 4–20mA current-loop transmitter suitable for industrial process control and smart sensors. Error analysis and overtemperature characterization data as well as hardware design and software are provided.

A similar version of this article appeared in the August 2013 issue of EE Times China and the November 2013 issues of EDN Europe and ELEKTRONIK.
Associated 4–20mA transmitter design calculator (XLSX) is available for download.

Introduction

The 4–20mA current loop has been widely used as an analog communication interface in industrial applications. It facilitates transmission of data from remote sensors over a twisted-pair cable to a programmable logic controller (PLC) in a control center. Simplicity, reliable data transfer over long distances, good noise immunity, and low implementation cost make this interface well suited for long-term industrial process control and automated monitoring of remote objects.
To no one’s surprise, industry is evolving just like all electronic applications today. It has more stringent demands. There are new requirements for higher accuracy, lower power, reliable operation over an extended -40°C to +105°C industrial temperature range, added security and system protection, and implementation of the digital Highway Addressable Remote Transducer (HART®) protocol. Collectively, these requirements make the design of today’s 4–20mA current loop quite challenging.
This reference design explains how to develop a 4–20mA current-loop transmitter, analyze its performance, and select the components that meet rigorous industrial requirements. Test data for error analysis, overtemperature characterization data, schematics, and analysis software are provided.

Principles of Operation and Key Design Parameters

We start by focusing on the new reference design. The block diagram in Figure 1 shows the high-performance, low-power, 4–20mA current-loop transmitter that reduces component count and yields the best results for price versus performance.
Figure 1. Reference design for a 4–20mA loop-powered transmitter features the MAX5216 16-bit DAC (U1), the MAX9620 op amp (U2), the MAX6133 voltage reference (U3), and the MAX15007 LDO (U4).
Figure 1. Reference design for a 4–20mA loop-powered transmitter features the MAX5216 16-bit DAC (U1), the MAX9620 op amp (U2), the MAX6133 voltage reference (U3), and the MAX15007 LDO (U4).
This reference design uses low-power, high-performance components that provide less than 0.01% at 25°C and less than 0.05% over the temperature range for the industry’s most demanding 4–20mA current loop. The design features the MAX5216, a low-power 16-bit DAC (U1); the MAX9620, a zero-drift rail-to-rail input/output (RRIO), high-precision op amp (U2); the MAX6133, a voltage reference (U3); and the MAX15007, a 40V low-quiescent-current LDO (U4).
The U3 voltage reference provides low noise, low temperature drift of 5ppm/°C (max) and a precise 2.500V for U1. The smart sensor microcontroller commands U1 through a 3-wire SPI bus. The U1 output is divided and converted to the loop current by the Q1 power MOSFET, 10Ω (±0.1%) sense resistor (RSENSE), and U2. The U1, U2, and U3 devices are powered by U4, which is powered directly from the loop. There is a current-limiting circuit made with Q2, a BJT transistor, and a sense resistor (R6). This circuitry limits the loop current to approximately 30mA, which prevents runaway conditions and any damage to an ADC on the PLC side. The Schottky diode (D1) protects the transmitter from reverse current flow.

Observations About Design Performance

The reference design operates at low power. The maximum current consumption of the selected components is less than 200µA at +25°C and less than 300µA over the -40°C to +105°C temperature range. The U2 op amp has a 25µV (max) zero-drift input offset voltage over time and temperature, so it is ideal for the accuracy and stability requirements of the application. The 10Ω current-sense resistor allows operation with a low loop supply voltage; its smaller resistance dissipates less power and allows the use of a smaller package, which further shrinks this transmitter. For example, if only a 10Ω RSENSE and 10Ω load are present, then the maximum voltage drop on them at 30mA is 600mV. The U4 LDO requires only 4V for proper operation with a 3.3V output, and the total minimum loop supply can be as low as 5V. However, if the PLC load is 250Ω, then the minimum loop supply must be 4V + 30mA × (10 + 250)Ω = 11.8V.
Note that to determine a more accurate estimation of the minimum loop supply voltage, the loop cable resistance must also be considered.
During testing, the output exhibited approximately 1.7mVRMS noise over a 249Ω load resistor at the 4mA loop current, which corresponds to 9.5µA peak-to-peak noise at 10Ω. Increasing the value of the RSENSE resistor will increase power dissipation and a minimum loop supply voltage, but it will also reduce noise on the loop. This is a trade-off that the user can control.
The U2 op amp tracks the voltage drop across R2 and RSENSE, and maintains 0V at both of its input nodes. The following equations are used for this circuitry:
IOUT = I(R2) × R2/RSENSE (Eq. 1)
I(R2) = I(R1) + I(R3) (Eq. 2)
Where IOUT is the loop current, I(R2) is the current flowing through R2, I(R1) is the current flowing through R1, and I(R3) is the current flowing through R3. In Equation 2, we assume that the input current to IN+ and IN- of U2 is 0. Following Equations 1 and 2, the initial loop current of 4mA is set by the I(R3) current while I(R1) is 0. Therefore:
IOUTINIT = I(R3) × R2/RSENSE (Eq. 3)
Current through R3 is equal to the U3 voltage reference output divided by R3. Equation 3 can be overwritten as:
IOUT_INIT = VREF/R3 × R2/RSENSE (Eq. 4)
According to the Namur NE43 recommendations for failure information transmitted over a 4–20mA current loop, the signal range for measurement information is from 3.8mA to 20.5mA, allowing for a small amount of linear overrange process readings. In some cases when additional failure conditions are defined, an even larger dynamic range is required for the loop current, for example, from 3.2mA to 24mA. Thus, selecting R2 = 24.9kΩ, IOUT_INIT = 3.2mA, and solving Equation 4 for R3 yields:
R3 = VREF × R2/(RSENSE × IOUTINIT) = 2.5 × (24.9 × 103)/(10 × 3.2 × 10(-3)) = 1.945 × 106(Ω) (Eq. 5)
A 1.945MΩ resistor is costly and, perhaps more important, not well suited either for automated production or for easy field calibration. Therefore, it is preferable to use a regular 1% tolerance resistor and regain accuracy by calibrating out the 4mA offset current and the 20mA full-scale current with the U1 DAC. In this case, some digital codes are needed for calibration to ensure the required accuracy. Thus, I(R1) = VDAC/R1, where VDAC is the U1 DAC output voltage. This can be rewritten as:
I(R1)= (VREF × code)/(65535 × R1) (Eq. 6)
And:
I(R3) = VREF/R3 (Eq. 7)
Finally, Equation 1 can be rewritten as:
IOUT = VREF × [code/(65535 × R1) + 1/R3] × R2/RSENSE (Eq. 8)

Error Analysis and Performance Optimization

Transmitter Error at +25°C

Table 1 presents the error analysis of the passive components and VREF in the 4–20mA current-loop transmitter at +25°C. Data are based on Equation 8. This table is available for download as an Excel file. To find the appropriate codes for 4mA, 20mA, and 24mA IOUT, use What-If Analysis/Goal Seek… in the Data Tools group on the Data tab of the Excel application ribbon (i.e., toolbar).
Table 1. 4–20mA Current-Loop Transmitter Error Analysis
  Tolerance (±%) Min Nominal Max  
VREF 0.04 2.4990 2.5000 2.5010 V
R1 0.1 286.71 287 287.29
R2 0.1 24.88 24.9 24.92
R3 1 1980.00 2000 2020.00
RSENSE 0.1 0.00999 0.0100 0.01001
Tolerance (±%) Min Nominal Max  
Zero-scale DAC code 0 0 0 dec
Zero-scale IOUT 3.07430 3.11250 3.15149 mA
4mA DAC code 2806 2682 2555 dec
4mA IOUT 3.99984 4.00015 3.99999 mA
Full-scale DAC code 65535 65535 65535 dec
Full-scale IOUT 24.69058 24.8024 24.91527 mA
20mA DAC code 51314 51025 50734 dec
20mA IOUT 19.99988 20.00007 19.99995 mA
4mA error -0.00410 0.00381 -0.00016 %FS
20mA error -0.00061 0.00035 -0.00026 %FS
24mA IOUT DAC code 63441 63111 62779 dec
24mA IOUT 23.99989 24.00013 24.00002 mA
Thus, having the standard 1% tolerance 2MΩ R3 resistor and setting the U1 DAC to 2682 decimal code, the initial loop current of 4.00015mA is maintained. Note that the total calculated error is much less than the tolerance of the individual components because their errors are calibrated out by the high-resolution U1 DAC.
The effective number of bits (ENOB) of a 4–20mA current-loop transmitter can be calculated as:
ENOB = (LOG(20mA DAC code - 4mA DAC code))/(LOG(2)) (Eq. 9)
Based on the data from Table 1, the ENOB is equal to 15.56 bits. So, dropping less than 0.5 bit of the total resolution allows the calibration process to be automated and lowers the number of expensive precision components.
The selected resistors in Table 1 cover the current loop’s dynamic range from 3.2mA up to 24.6mA. Different combinations of R1, R2, R3, and RSENSE can shrink the dynamic range. Close attention should be paid to the temperature coefficients (TC) for each resistor.

Transmitter Error Overtemperature Analysis

The overtemperature error analysis of the passive components and VREF is shown in Table 2.
Table 2. Temperature Error Analysis of the 4–20mA Current-Loop Transmitter
  TC (±ppm/°C) Min Nominal Max  
VREF 5 2.4991 2.5000 2.5009 V
R1 10 286.7919 287 287.2081
R2 25 24.8549 24.9 24.9451
R3 100 1985.5000 2000 2014.5000
RSENSE 10 0.00999 0.0100 0.01001
  Min Nominal Max  
Zero-scale DAC code 0 0 0 dec
Zero-scale IOUT 3.08114 3.11250 3.14433 mA
4mA DAC code 2806 2682 2555 dec
4mA IOUT 4.00647 4.00015 3.99302 mA
Full-scale DAC code 65535 65535 65535 dec
Full-scale IOUT 24.69253 24.8024 24.91297 mA
20mA DAC code 51314 51025 50734 dec
20mA IOUT 20.00289 20.00007 19.99655 mA
4mA error 0.04047 0.00095 -0.04362 %FS
20mA error 0.01807 0.00044 -0.02157 %FS
24mA IOUT DAC code 63441 63111 62779 dec
24mA IOUT 24.00199 24.00013 23.99751 mA
The following formulas are used to calculate the minimum and maximum resistance thermal drift:
R(T) = RNOM × (1±(TC × ΔT)/(2 × 106)) (Eq. 10)
VREF (T) = VREFNOM × (1±(TC × ΔT)/(2 × 106)) (Eq. 11)
Where TC is the temperature coefficient in ppm/°C and ΔT is the total temperature range of 145°C.
As can be seen from Table 2, the 0.05%FS error is achievable with the following TC for R1, R2, R3, and RSENSE:
R1 = 287kΩ ±0.1%, 10ppm/°C
R2 = 24.9kΩ ±0.1%, 25ppm/°C
R3 = 2MΩ ±1%, 100ppm/°C
RSENSE = 10Ω ±0.1%, 10ppm/°C
Note that total error is the square root of the sum of the squares of each source of error: the component’s tolerance, temperature coefficient, measurements, etc.
If a smart sensor consumes more than 3.4mA, it cannot be used as part of a loop-powered 2-wire transmitter. This happens, for example, when a microcontroller or ADC consumes more than 3mA or when a sensing element requires a higher supply current to increase its dynamic range and/or resolution. In such cases, the extra current has to flow through an additional third wire. This configuration, called a 3-wire transmitter, can be modified, as shown in Figure 2. This design makes it universal as a 2- or 3-wired smart sensor transmitter.
Figure 2. Block diagram for a universal 2- or 3-wire smart sensor transmitter.
Figure 2. Block diagram for a universal 2- or 3-wire smart sensor transmitter.
The U5 op amp and Q3 buffer in Figure 2 are sensing the virtual ground, continuously maintaining the common point for the smart sensor and keeping it at the constant voltage of the U4 output. The U5 op amp must be capable of accepting a maximum supply voltage of 12V with a PLC RLOAD/sense resistor value up to 250Ω. The C8 and R8 negative feedback network stabilizes the loop current and assures stability for all normally expected loading conditions.

Selecting the Power Transistor and Protection Components

There are no special requirements for the Q1 power transistor. It could be either a MOSFET or a bipolar power transistor that satisfies maximum safe operating area criteria. For example, if the loop power supply is 36V and the highest limiting current is 35mA, then the maximum dissipation requirement is 1.26W. Close attention should be paid to proper layout, trace width, and the heatsink capabilities of the PCB.
The Schottky diode (D1) (see Figure 1) is a safety device to prevent any damage to the transmitter from reverse current flow. In addition, a transient voltage suppressor (D2, not shown in the block diagram) can be added between the LOOP+ and LOOP- inputs to protect from overvoltage surge conditions. The requirements for D1 and D2 depend on the safety standards of the application.

Testing the Design

A 4–20mA loop-powered transmitter evaluation (EV) kit, the MAX5216LPT, was built and characterized with a 1000ft 22-gauge shielded communication cable and load resistor of 249Ω ±0.1%. The loop current was measured with an Agilent® HP3458A DVM as the voltage drop across that load resistor. The characterization data from the MAX5216 DAC are presented in Figures 3 to 9. Refer to the MAX5216LPT EV kit data sheet for more information about components and board layout.
Figure 3. Transmitter error at 25°C. Data for the MAX5216 DAC.
Figure 3. Transmitter error at 25°C. Data for the MAX5216 DAC.
Figure 4. Transmitter error change versus temperature with a 12V loop supply.
Figure 4. Transmitter error change versus temperature with a 12V loop supply.
Figure 5. Transmitter error change versus temperature with a 24V loop supply.
Figure 5. Transmitter error change versus temperature with a 24V loop supply.
Figure 6. Transmitter error change versus temperature with a 36V loop supply.
Figure 6. Transmitter error change versus temperature with a 36V loop supply.
Figure 7. Current limit versus loop voltage with a 24.3Ω sense resistor.
Figure 7. Current limit versus loop voltage with a 24.3Ω sense resistor.
Figure 8. Current limit versus temperature with a 24.3Ω sense resistor.
Figure 8. Current limit versus temperature with a 24.3Ω sense resistor.
Figure 9. Output noise.
Figure 9. Output noise.
This transmitter reference design also supports the HART protocol. It allows simple connection with a HART modem such as the DS8500 (see Figure 12). Figures 10 and 11 show HART signals over a 1000ft 4–20mA current loop with a 249Ω load resistor.
Figure 10. HART communication over a 4–20mA current loop.
Figure 10. HART communication over a 4–20mA current loop.
Figure 11. HART communication between two modems.
Figure 11. HART communication between two modems.
Figure 12. Block diagram with HART modem.
Figure 12. Block diagram with HART modem.


Agilent is a registered trademark and registered service mark of Agilent Technologies, Inc.

HART is a registered trademark of the HART Communication Foundation.



Related Parts
DS8500 HART Modem Samples  
MAX15007 40V, Ultra-Low Quiescent-Current Linear Regulators in 6-Pin TDFN/8-Pin SO Samples  
MAX5216 14-/16-Bit, Low-Power, Buffered Output, Rail-to-Rail DACs with SPI Interface Samples  
MAX6133 3ppm/°C, Low-Power, Low-Dropout Voltage Reference Samples  
MAX9620 High-Efficiency, 1.5MHz Op Amps with RRIO Samples  


Next Steps
EE-Mail Subscribe to EE-Mail and receive automatic notice of new documents in your areas of interest.
Download Download, PDF Format (264.3kB)  

© Dec 17, 2013, Maxim Integrated Products, Inc.
The content on this webpage is protected by copyright laws of the United States and of foreign countries. For requests to copy this content, contact us.

APP 5610: Dec 17, 2013
REFERENCE SCHEMATIC 5610, AN5610, AN 5610, APP5610, Appnote5610, Appnote 5610