Keywords: EPON, SFF, SFF module, small form factor, host adapter, optical, return loss, transmit, receive, Ethernet Passive Optical Network, Gbps, high-speed
Related Parts
REFERENCE SCHEMATIC 5242

EPON-SFF Host Adapter


Abstract: High-Frequency Reference Design 50.1 (HFRD-50.1) is a host adapter board that supports Small Form Factor (SFF) EPON modules. HFRD-50.1 routes power and I²C serial-communication support, and translates the high-speed SFF interconnect to SMA connectors. HFRD-50.1 is suitable for evaluating EPON SFF modules operating up to 2.5Gbps.


This document is written for a highly specific application and contains information about proprietary technology, and is only available to customers whose requirements closely match the application. To request the full document, please complete the form below.

The application note you have requested requires the following contact and project information:

Contact Information



Name: *
Company: *
Company division
Title/Position: *
Address: *
City: *
State:
Postal Code: *
Country: *
Email Address: *
Email Address (Confirm): *
Phone Number: *


Your Project

Project Name: *
Project Description and Application: *
Projected Volume: *
Estimated Design Freeze Date: (optional)
Estimated Product Start Date: (optional)
Comments:
* = Required



REFERENCE SCHEMATIC 5242, AN5242, AN 5242, APP5242, Appnote5242, Appnote 5242, HFRD-50.1