Keywords: Zatara, Zilog, secure micro, microcontroller, point of sale, POS, ASSP, GPIO port, system-on-chip
Related Parts
APPLICATION NOTE 5117

Zatara series GPIO configuration

By:  Reza Ahmadi

Abstract: The Zatara® application-specific standard product (ASSP) includes the essential functions of a point-of-sale (POS) terminal, including a magnetic card reader, smart card controller, soft modem, and embedded security features. It provides seamless interfaces to LCD displays and keypads, and includes a wide array of peripherals such as UARTs, GPIOs, and timers. This application note describes how to configure the GPIO ports on the Zatara security chip.


This document is written for a highly specific application and contains information about proprietary technology, and is only available to customers whose requirements closely match the application. To request the full document, please complete the form below.

The application note you have requested requires the following contact and project information:

Contact Information



Name: *
Company: *
Company division
Title/Position: *
Address: *
City: *
State:
Postal Code: *
Country: *
Email Address: *
Email Address (Confirm): *
Phone Number: *


Your Project

Project Name: *
Project Description and Application: *
Projected Volume: *
Estimated Design Freeze Date: (optional)
Estimated Product Start Date: (optional)
Comments:
* = Required



APPLICATION NOTE 5117, AN5117, AN 5117, APP5117, Appnote5117, Appnote 5117, AN0264