Keywords: Zatara, USB update, point of sale, POS, Zilog, flash, FAT16, USB, XIP
Related Parts
APPLICATION NOTE 5111

Updating External Flash from Removable Media on Zatara Platform

By:  Reza Ahmadi

Abstract: The Zatara® point-of-sale (POS) development platform provides a secure environment for POS and secure applications. Maxim provides a signed boot loader application, which can either load large applications into arbitrary RAM memory locations or execute from external flash (XIP) on the Zatara development platform. Maxim also provides the Zatara USB Flash Updater, a signed USB device application that downloads Intel® hex files from a FAT16 USB mass-storage device to the external Flash on Zatara platforms. This application note describes how to update external flash from a hex file on a USB mass-storage device, using the boot loader and USB Flash Updater.


This document is written for a highly specific application and contains information about proprietary technology, and is only available to customers whose requirements closely match the application. To request the full document, please complete the form below.

The application note you have requested requires the following contact and project information:

Contact Information



Name: *
Company: *
Company division
Title/Position: *
Address: *
City: *
State:
Postal Code: *
Country: *
Email Address: *
Email Address (Confirm): *
Phone Number: *


Your Project

Project Name: *
Project Description and Application: *
Projected Volume: *
Estimated Design Freeze Date: (optional)
Estimated Product Start Date: (optional)
Comments:
* = Required



APPLICATION NOTE 5111, AN5111, AN 5111, APP5111, Appnote5111, Appnote 5111, AN0289