Keywords: IAR, microcontroller, micros, secure token, micro, VCP, virtual com port, advanced encryption standard, AES, RISC, DES
Related Parts
APPLICATION NOTE 5106

Getting Started with the DeepCover Secure Microcontroller (MAXQ1010) Evaluation Kit and the IAR Embedded Workbench


Abstract: This application note describes how to create, build, and debug applications targeted for the DeepCover® Secure Microcontroller (MAXQ1010). The article uses the IAR Embedded Workbench® KickStart edition to demonstrate how to use the chip's DES engine, Advanced Encryption Standard (AES) accelerator, and the serial port.


This document is written for a highly specific application and contains information about proprietary technology, and is only available to customers whose requirements closely match the application. To request the full document, please complete the form below.

The application note you have requested requires the following contact and project information:

Contact Information



Name: *
Company: *
Company division
Title/Position: *
Address: *
City: *
State:
Postal Code: *
Country: *
Email Address: *
Email Address (Confirm): *
Phone Number: *


Your Project

Project Name: *
Project Description and Application: *
Projected Volume: *
Estimated Design Freeze Date: (optional)
Estimated Product Start Date: (optional)
Comments:
* = Required



APPLICATION NOTE 5106, AN5106, AN 5106, APP5106, Appnote5106, Appnote 5106