Keywords: Zatara, ZA9L0, ZA9L1, RSA key submission
Related Parts
APPLICATION NOTE 4710

Zatara® Third Party Key Assignment for Safe and Secure Application Developments

By:  Reza Ahmadi

Abstract: The Zatara application-specific standard product (ASSP) has a unique key strategy that enables customers to use third-party software developers to develop different applications without compromising the Zatara security features. This key strategy allows a terminal manufacturer to safely distribute a key to third-party developers during application development. This application note explains this third-party key assignment. An example and a flow chart are given.


This document is written for a highly specific application and contains information about proprietary technology, and is only available to customers whose requirements closely match the application. To request the full document, please complete the form below.

The application note you have requested requires the following contact and project information:

Contact Information



Name: *
Company: *
Company division
Title/Position: *
Address: *
City: *
State:
Postal Code: *
Country: *
Email Address: *
Email Address (Confirm): *
Phone Number: *


Your Project

Project Name: *
Project Description and Application: *
Projected Volume: *
Estimated Design Freeze Date: (optional)
Estimated Product Start Date: (optional)
Comments:
* = Required



APPLICATION NOTE 4710, AN4710, AN 4710, APP4710, Appnote4710, Appnote 4710