TUTORIAL 4689

Blood Pressure Monitor Design Considerations

By:  John DiCristina

Abstract: This application note presents the two main types of blood pressure monitors, various measurement techniques, the functions of electrical components, and some crucial aspects that designers must consider when selecting products.

Overview

A blood pressure monitor, or sphygmomanometer, uses an inflatable air-bladder cuff and a listening device or pressure sensor to measure blood pressure in an artery. This monitoring can be performed by using either of two methods: a manually inflated cuff with a stethoscope for listening to arterial wall sounds (the auscultatory method), or a blood pressure monitor that contains a pressure sensor for sensing arterial wall vibrations (the oscillometric method).

Upper-arm blood pressure monitor.
Upper-arm blood pressure monitor.

Wrist blood pressure monitor.
Wrist blood pressure monitor.

Automatic Monitor Types

The two main types of automatic blood pressure monitors are upper-arm and wrist models. The upper-arm model has a cuff that is placed on the upper arm; the cuff is connected by a tube to the monitor that rests on a surface near the arm. The wrist model is smaller and the entire unit wraps around the wrist—this is a much more space-critical design. Some upper-arm models require manual inflation of the cuff, but most upper-arm and all wrist models are fully automatic.

Measurement Techniques

An automatic blood pressure monitor inflates a cuff surrounding an arm with sufficient pressure to prevent blood flow in the local main artery. This pressure is gradually released until the moment that the blood begins to flow through the artery, the measurement of which determines the systolic pressure. Pulse rate is also sensed at this time. The measurement taken when the blood flow is no longer restricted determines the diastolic pressure. This complete measurement cycle is performed automatically with a pump, cuff, valve, and pressure sensor.

The signal from the pressure sensor is conditioned with an op-amp circuit or by an instrumentation amplifier before data conversion by an analog-to-digital converter (ADC). The systolic pressure, diastolic pressure, and pulse rate are then calculated in the digital domain using a method appropriate for the type of monitor and sensor utilized. The resulting systolic, diastolic, and pulse-rate measurements are displayed on a liquid-crystal display (LCD), time/date-stamped, and stored in nonvolatile memory.

Functional block diagram of a blood pressure monitor that includes an advanced voice indicator.
Functional block diagram of a blood pressure monitor that includes an advanced voice indicator.

Data Interface

Some blood pressure monitors have the ability to upload data to a computer for further analysis and tracking of measurements over time. This data transfer is usually done through a USB interface. A discrete USB transceiver can provide this functionality, or it can be integrated within the microcontroller.

Audio Indicators

Audible indicators in blood pressure monitors range from simple beepers to more advanced audio output. A simple beeper can be driven by one or two microcontroller port pins that have pulse-width modulation (PWM) capability. More advanced voice indicators can be achieved by adding an audio digital-to-analog converter (DAC) and speaker amplifier.

Power Management

Upper-arm monitors typically use four AAA (1.5V) alkaline batteries and wrist monitors typically use two AAA alkaline batteries. The monitor's pump and analog circuitry require a 5V or 3.3V supply and the digital circuitry needs a 3.3V or 1.8V supply, depending on the technology used. Consequently, a typical upper-arm monitor would need a buck-boost switching regulator to regulate the pump/analog supply voltage to 5V and a low-dropout linear regulator (LDO) for the 3.3V digital requirement. The typical wrist monitor would use a boost switching regulator to step up the pump/analog supply voltage to 3.3V and an LDO for the 1.8V digital supply.

To extend battery life, powering down the switching regulators may be possible while the monitor is off, as long as the real-time clock (RTC) keeps running and the monitor can easily be turned back on.

Display and Backlighting

Blood pressure monitors use a simple LCD with 100 segments or less that can be driven by a driver integrated within the microcontroller. Backlighting can be added by using 1 or 2 white LEDs (WLEDs) or an electroluminescent (EL) source. A discrete WLED driver can easily be added to a monitor design by using a switching topology for wrist monitors and a linear topology for upper-arm monitors.

Electrostatic Discharge

All monitors must pass IEC 61000-4-2 electrostatic discharge (ESD) requirements. Using circuitry with built-in ESD protection or adding ESD line protectors to exposed traces can help meet these requirements.

Related Parts
DS1371 I²C, 32-Bit Binary Counter Watchdog Clock Samples  
MAX11600 2.7V to 3.6V and 4.5V to 5.5V, Low-Power, 4-/8-/12-Channel, 2-Wire Serial 8-Bit ADCs Samples  
MAX11605 2.7V to 3.6V and 4.5V to 5.5V, Low-Power, 4-/8-/12-Channel, 2-Wire Serial 8-Bit ADCs Samples  
MAX1162 16-Bit, +5V, 200ksps ADC with 10µA Shutdown Samples  
MAX1227 12-Bit 300ksps ADCs with FIFO, Temp Sensor, Internal Reference Samples  
MAX1229 12-Bit 300ksps ADCs with FIFO, Temp Sensor, Internal Reference Samples  
MAX1231 12-Bit 300ksps ADCs with FIFO, Temp Sensor, Internal Reference Samples  
MAX1393 1.5V to 3.6V, 312.5ksps, 1-Channel True-Differential/2-Channel Single-Ended, 12-Bit, SAR ADCs  
MAX1396 1.5V to 3.6V, 312.5ksps, 1-Channel True-Differential/2-Channel Single-Ended, 12-Bit, SAR ADCs  
MAX1415 16-Bit, Low-Power, 2-Channel, Sigma-Delta ADCs Samples  
MAX1416 16-Bit, Low-Power, 2-Channel, Sigma-Delta ADCs Samples  
MAX1574 180mA, 1x/2x, White LED Charge Pump in 3mm x 3mm TDFN  
MAX1848 White LED Step-Up Converter in SOT23 Samples  
MAX1916 Low-Dropout, Constant-Current Triple White LED Bias Supply Samples  
MAX1984 Ultra-Efficiency White LED Drivers  
MAX1986 Ultra-Efficiency White LED Drivers  
MAX8891 High PSRR, Low-Dropout, 150mA Linear Regulators Samples  
MAX8892 High PSRR, Low-Dropout, 150mA Linear Regulators Samples  
MAXQ2000 Low-Power LCD Microcontroller  
MAXQ2010 16-Bit Mixed-Signal Microcontroller with LCD Interface  
MAXQ610 16-Bit Microcontroller with Infrared Module Samples  
MAXQ612 16-Bit Microcontrollers with Infrared Module and Optional USB Samples  
MAXQ622 16-Bit Microcontrollers with Infrared Module and Optional USB Samples  
MAXQ8913 16-Bit, Mixed-Signal Microcontroller with Op Amps, ADC, and DACs for All-in-One Servo Loop Control  


Next Steps
EE-Mail Subscribe to EE-Mail and receive automatic notice of new documents in your areas of interest.
Download Download, PDF Format (72kB)  

© May 10, 2010, Maxim Integrated Products, Inc.
The content on this webpage is protected by copyright laws of the United States and of foreign countries. For requests to copy this content, contact us.

APP 4689: May 10, 2010
TUTORIAL 4689, AN4689, AN 4689, APP4689, Appnote4689, Appnote 4689