Keywords: MAXQ, 1103, 1850, RSA, DES, random number generator, EV kit
Related Parts
APPLICATION NOTE 4616

RSA Key Generation Using DeepCover Secure Microcontroller (MAXQ1850)

By:  Reza Ahmadi

Abstract: Maxim's RSA key-generation library provides an easy-to-use interface to generate RSA key pairs with the DeepCover® Secure Microcontroller (MAXQ1850). Designed for low-cost security applications, the MAXQ1850 microcontroller's security features include RSA. The RSA library uses the modulo arithmetic accelerator (MAA) which provides cryptographic operations up to 2048 bits and allows the user to compute a set of operations that are important for many cryptographic operations. The article also explains why the MAXQ1850-KIT evaluation (EV) kit and the CrossWorks development environment provide an ideal platform to develop secure applications.


This document is written for a highly specific application and contains information about proprietary technology, and is only available to customers whose requirements closely match the application. To request the full document, please complete the form below.

The application note you have requested requires the following contact and project information:

Contact Information



Name: *
Company: *
Company division
Title/Position: *
Address: *
City: *
State:
Postal Code: *
Country: *
Email Address: *
Email Address (Confirm): *
Phone Number: *


Your Project

Project Name: *
Project Description and Application: *
Projected Volume: *
Estimated Design Freeze Date: (optional)
Estimated Product Start Date: (optional)
Comments:
* = Required



APPLICATION NOTE 4616, AN4616, AN 4616, APP4616, Appnote4616, Appnote 4616