Keywords: Zatara, ZA9L0, ZA9L1, printer, thermal, ARM9
Related Parts
APPLICATION NOTE 4614

Hardware and Software Considerations for Interfacing a Thermal Printer to a Zatara Evaluation (EV) Kit

By:  Reza Ahmadi

Abstract: This application note explains how to use the bus interface on the Zatara® series devices to connect an APS thermal printer to the evaluation (EV) board of DeepCover® Secure Microcontrollers (Zatara ZA9L0 or Zatara ZA9L1). The note also discusses some of the precautions and optimizations that need to be considered during the design of the driver.


This document is written for a highly specific application and contains information about proprietary technology, and is only available to customers whose requirements closely match the application. To request the full document, please complete the form below.

The application note you have requested requires the following contact and project information:

Contact Information



Name: *
Company: *
Company division
Title/Position: *
Address: *
City: *
State:
Postal Code: *
Country: *
Email Address: *
Email Address (Confirm): *
Phone Number: *


Your Project

Project Name: *
Project Description and Application: *
Projected Volume: *
Estimated Design Freeze Date: (optional)
Estimated Product Start Date: (optional)
Comments:
* = Required



APPLICATION NOTE 4614, AN4614, AN 4614, APP4614, Appnote4614, Appnote 4614