REFERENCE SCHEMATIC 4541

HFRD-29.12: Dual-Rate (1.25Gbps/10.3125Gbps) VCSEL SFP+ Transceiver with DS1874 Controller


Abstract: High-Frequency Reference Design (HFRD-29.12) is a complete optical transceiver targeted for the small form-factor pluggable (SFP+) Multisource Agreement (MSA) market and other high-speed optical-transceiver applications. This design showcases the MAX3799 combination differential VCSEL driver and limiting amplifier. The MAX3799 limiting amplifier is optimized to provide standards-compliant sensitivity at data rates of either 1.25Gbps or 10.3125Gbps. The reference design is available with a variety of VCSEL (TOSAs) and receivers (ROSAs). Control of the MAX3799 is provided by the DS1874 SFP+ controller. The DS1874 interfaces to the MAX3799 with a 3-wire digital interface, and is used to regulate optical power, monitor functions, and control other MAX3799 settings. Communication with the SFP+ module is accomplished through the standard MSA I²C interface. The MAX3799 is a cost-effective solution for an SFP+ dual-rate transceiver. Combining the VCSEL driver and limiting amplifier into a single, 5mm x 5mm package reduces cost without compromising performance.

Please fill out the form below for immediate access to: HFRD-29.12: Dual-Rate (1.25Gbps/10.3125Gbps) VCSEL SFP+ Transceiver with DS1874 Controller

Contact Information



Name: *
Company: *
Company division
Title/Position: *
Address: *
City: *
State:
Postal Code: *
Country: *
Email Address: *
Email Address (Confirm): *
Phone Number: *


Your Project

Project Name: *
Project Description and Application: *
Projected Volume: *
Estimated Design Freeze Date: (optional)
Estimated Product Start Date: (optional)
Comments:
* = Required



REFERENCE SCHEMATIC 4541, AN4541, AN 4541, APP4541, Appnote4541, Appnote 4541